Добавить к Мастеру создания структурных схем

ADR391:  2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения: NEW DESIGNS with input voltages up to 5.5V max, consider the ADR3425 or ADR3525.

The ADR391/ADR392/ADR395 are precision 2.5 V, 4.096 V, and 5 V band gap voltage references, respectively, featuring low power and high precision in a tiny footprint. Using patented temperature drift curvature correction techniques from Analog Devices, Inc., the ADR39x references achieve a low 9 ppm/°C of temperature drift in the TSOT package.

The ADR39x family of micropower, low dropout voltage references provides a stable output voltage from a minimum supply of 300 mV above the output. Their advanced design eliminates the need for external capacitors, which further reduces board space and system cost. The combination of low power operation, small size, and ease of use makes the ADR39x precision voltage references ideally suited for battery-operated applications.

Applications

  • Battery-powered instrumentation
  • Portable medical instrumentation
  • Data acquisition systems
  • Industrial process controls
  • Automotive

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Compact 5-Lead TSOT Package
  • Low Temperature Coefficient:
    B-Grade: 9 ppm/°C
    A-Grade: 25 ppm/°C
  • Initial accuracy:
    B grade: ±4 mV maximum (ADR391)
    A grade: ±6 mV maximum
  • Ultralow output noise: 5 μV p-p (0.1 Hz to 10 Hz)
  • Low Dropout Performance:
    300 mV
  • Low supply current:
    3 µA Maximum in Shutdown
    140 µA Maximum in Operation
  • No external capacitor required
  • Output Current Capability: 5 mA
  • Automotive grade available
  • Wide Temperature Range:
    -40°C to +125°C

Pin Configuration Diagram for ADR391

Документация

Наименование Тип контента Тип файлов
ADR391/ADR392/ADR395: Micropower, Low Noise Precision Voltage References with Shutdown Data Sheet (Rev H, 10/2009) (pdf, 425 kB) Технические описания PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Статьи по применению PDF
CN-0194: Galvanically Isolated, 2-Channel, 16-Bit, Simultaneous Sampling, Daisy-Chained Data Acquisition System  (pdf, 464 kB) Circuit Note PDF
ADR39x: Micro-Power, Low Noise Precision Voltage References with Shutdown Обзор HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
RAQs index Rarely Asked Questions HTML
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть