Информация о продукте

Статус продукта:Производство

The ADR380 and ADR381 are precision 2.048 V and 2.500 V band gap voltage references featuring high accuracy, high stability, and low power consumption in a tiny footprint. Patented temperature drift curvature correction techniques minimize nonlinearity of the voltage change with temperature. The wide operating range and low power consumption make them ideal for 3 V to 5 V battery-powered applications.

The ADR380 and ADR381 are micropower, low dropout voltage (LDV) devices that provide a stable output voltage from supplies as low as 300 mV above the output voltage. They are specified over the industrial (−40°C to +85°C) temperature range. The ADR380/ADR381 are available in the tiny 3-lead SOT-23 package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Initial accuracy: ±5 mV/±6 mV maximum
  • Initial accuracy error: ±0.24%/±0.24%
  • Low TCVOUT: 25 ppm/°C maximum
  • Load regulation: 70 ppm/mA
  • Line regulation: 25 ppm/V
  • Wide operating ranges
    2.4 V to 18 V for ADR380
    2.8 V to 18 V for ADR381
  • Low power: 120 μA maximum
  • High output current: 5 mA
  • Wide temperature range: −40°C to +85°C
  • Tiny 3-lead SOT-23 package with standard pinout

ADR381 Pin Diagram

Of Note ...

For additional information on our family of Precision Voltage References, please contact the Voltage Reference Design Group and include your name, company, mailing address, telephone/fax numbers, and email address as well as a brief description of your application.

Документация

Наименование Тип контента Тип файлов
ADR380/ADR381: Precision Low Drift 2.048 V/2.500 V SOT-23 Voltage Reference Data Sheet (Rev C, 10/2010) (pdf, 316 kB) Технические описания PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Статьи по применению PDF
CN-0218: 500 V Common-Mode Voltage Current Monitor  (pdf, 161 kB) Circuit Note PDF
CN-0188: Isolated Low Side Current Monitor for Negative High Voltage Rails  (pdf, 129 kB) Circuit Note PDF
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
RAQs index Rarely Asked Questions HTML
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADR381 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть