Добавить к Мастеру создания структурных схем

ADR01:  Ultracompact, Precision 10.0 V Voltage Reference

Информация о продукте

Статус продукта:Производство

The ADR01, ADR02, ADR03, and ADR06 are precision 10.0 V, 5.0 V, 2.5 V, and 3.0 V band gap voltage references featuring high accuracy, high stability, and low power consumption. The parts are housed in tiny, 5-lead SC70 and TSOT packages, as well as in 8 lead SOIC versions. The SOIC versions of the ADR01, ADR02, and ADR03 are drop-in replacements1 to the industry-standard REF01, REF02, and REF03. The small footprint and wide operating range make the ADR0x references ideally suited for general-purpose and space-constrained applications.

With an external buffer and a simple resistor network, the TEMP terminal can be used for temperature sensing and approximation. A TRIM terminal is provided on the devices for fine adjustment of the output voltage.

The ADR01, ADR02, ADR03, and ADR06 are compact, low drift voltage references that provide an extremely stable output voltage from a wide supply voltage range. They are available in 5 lead SC70 and TSOT packages, and 8-lead SOIC packages with A, B, and C grade selections. All parts are specified over the extended industrial (–40°C to +125°C) temperature range. The ADR01, ADR02, ADR03 and ADR06 A grade in 8-lead SOIC are qualified for automotive applications.

Applications

  • Precision data acquisition systems
  • High resolution converters
  • Industrial process control systems
  • Precision instruments
  • Auto battery monitoring
  • PCMCIA cards
  • ADR01/ADR02/ADR03/ADR06 SOIC qualified for automotive applications

1 ADR01, ADR02, and ADR03 are component-level compatible with REF01, REF02, and REF03, respectively. No guarantees for system-level compatibility are implied. SOIC versions of ADR01/ADR02/ADR03 are pin-to-pin compatible with 8-lead SOIC versions of REF01/REF02/REF03, respectively, with the additional temperature monitoring function.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Ultracompact SC70 and TSOT packages
  • Low temperature coefficient
    8-lead SOIC: 3 ppm/°C
    5-lead SC70: 9 ppm/°C
    5-lead TSOT: 9 ppm/°C
  • Initial accuracy ±0.1%
  • No external capacitor required
  • Low noise 10 μV p-p (0.1 Hz to 10.0 Hz)
  • Wide operating range - 12.0 V to 36.0 V
  • High output current 10 mA
  • Wide temperature range: –40°C to +125°C
  • ADR01/ADR02/ADR03 pin compatible to industry- standard REF01/REF02/REF03
  • ADR01/ADR02/ADR03 and ADR06 SOIC qualified for automotive applications

ADR01-EP Supports defense and aerospace applications (AQEC standard)

  • Download ADR01-EP Data Sheet (pdf)
  • Military temperate range
    (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12658 DSCC Drawing Number

Документация

Наименование Тип контента Тип файлов
ADR01-DSCC: Microcircuit, Linear, UltraCompact, Precision, 10.0 V Voltage Reference, Monolithic Silicon Military Data Sheet  (Rev A, 01/2013) (pdf) Технические описания PDF
ADR01-EP: Ultracompact, Precision 10.0 V Voltage Reference Data Sheet (Rev 0, 01/2012) (pdf, 128 kB) Технические описания PDF
ADR01/ADR02/ADR03/ADR06: Ultracompact, Precision 10.0 V/5.0 V/2.5 V/3.0 V Voltage References Data Sheet  (Rev R, 01/2012) (pdf, 738 kB) Технические описания PDF
AN-1107: AC Signal Offset and Amplitude Control Using a Dual Channel Multiplying DAC and a Single I/V Converter  (pdf, 372 kB) Статьи по применению PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Статьи по применению PDF
CN-0053: Precision, Bipolar, Configuration for the AD5450/1/2/3 8-14bit Multiplying DACs  (pdf, 108 kB) Circuit Note PDF
CN-0052: Unipolar, Precision DC Digital-to-Analog Conversion using the AD5450/AD5451/AD5452/AD5453 8-/10-/12-/14-Bit DACs  (pdf, 112 kB) Circuit Note PDF
CN-0034: Unipolar, Precision DC Digital-to-Analog Conversion Using the AD5426/AD5432/AD5443 8-Bit to12-Bit DACs  (pdf, 83 kB) Circuit Note PDF
CN-0028: Precision, Bipolar, Configuration for the AD5547/AD5557 DAC  (pdf, 86 kB) Circuit Note PDF
ADR0x: Ultra Compact, Precision Voltage References with High Input Voltage Capability Обзор HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
RAQs index Rarely Asked Questions HTML
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADR01 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADR01AKSZ-REEL7 Статус: Prodn 5 ld SC70 5 Ind Reel, 3000 - $ 1,26 Y  Используемые материалы PCN Купить Образцы
ADR01ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,12 $ 1,05 Y  Используемые материалы PCN Купить Образцы
ADR01ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 1,05 Y  Используемые материалы PCN Купить
ADR01AUJZ-REEL7 Статус: Prodn 5 ld TSOT 5 Ind Reel, 3000 - $ 1,13 Y  Используемые материалы PCN Купить Образцы
ADR01BKSZ-REEL7 Статус: Prodn 5 ld SC70 5 Ind Reel, 3000 - $ 2,34 Y  Используемые материалы PCN Купить
ADR01BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,60 $ 2,17 Y  Используемые материалы PCN Купить
ADR01BRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 2,17 Y  Используемые материалы PCN Купить
ADR01BUJZ-REEL7 Статус: Prodn 5 ld TSOT 5 Ind Reel, 3000 - $ 2,34 Y  Используемые материалы PCN Купить
ADR01CRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,03 $ 1,02 Y  Используемые материалы PCN Купить
ADR01CRZ-REEL Статус: Завершение продаж 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 0,00 Y  Используемые материалы PCN/ PDN Контакты
ADR01TUJZ-EP-R7 Статус: Prodn 5 ld TSOT 5 Mil Reel, 3000 - $ 3,39 Y  Используемые материалы PCN Купить
ADR01WARZ-R7 Статус: Prodn 8 ld SOIC 8 Auto Reel, 1000 - $ 1,31 Y  Используемые материалы PCN Купить
ADR01WARZ-RL Статус: Prodn 8 ld SOIC 8 Auto Reel, 2500 - $ 1,31 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть