Информация о продукте

Статус продукта:Производство

The AD587 represents a major advance in state-of-the-art monolithic voltage references. Using a proprietary ion-implanted buried Zener diode and laser wafer trimming of high stability thin-film resistors, the AD587 provides outstanding performance at low cost.

The AD587 offers much higher performance than most other 10 V references. Because the AD587 uses an industry-standard pinout, many systems can be upgraded instantly with the AD587.

The buried Zener approach to reference design provides lower noise and drift than band gap voltage references. The AD587 offers a noise-reduction pin that can be used to further reduce the noise level generated by the buried Zener.

The AD587 is recommended for use as a reference for 8-bit, 10-bit, 12-bit, 14-bit, or 16-bit DACs that require an external precision reference. The device is also ideal for successive approximation or integrating ADCs with up to 14 bits of accuracy. In general, it offers better performance than standard on-chip references.

The AD587J and AD587K are specified for operation from 0°C to 70°C, and the AD587U is specified for operation from −55°C to +125°C. The AD587JQ and AD587UQ models are available in 8-lead CERDIP. Other models are available in an 8-lead SOIC package for surface-mount applications, or in an 8-lead PDIP.

Product Highlights

  1. Laser trimming of both initial accuracy and temperature coefficients. This laser trimming results in very low errors over temperature without the use of external components. The AD587U guarantees ±14 mV maximum total error between −55°C and +125°C.
  2. Optional fine trim connection. This connection is designed for applications requiring higher precision.
  3. Instant upgrade of any system using an industry-standard pinout 10 V reference.
  4. Very low output noise. AD587 output noise is typically 4 μV p-p. A noise-reduction pin is provided for additional noise filtering using an external capacitor.
  5. MIL-STD-883-compliant versions available. Refer to the Analog Devices Military/Aerospace Reference Manual for detailed specifications.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Laser trimmed to high accuracy
    10.000 V ± 5 mV (U grade)
  • Trimmed temperature coefficient
    5 ppm/°C maximum (U grade)
  • Noise-reduction capability
  • Low quiescent current: 4 mA maximum
  • Output trim capability
  • MIL-STD-883-compliant versions available

Functional Block Diagram for AD587

Документация

Наименование Тип контента Тип файлов
AD587 Military Data Sheet  (Rev A, 10/2003) (pdf) Технические описания PDF
AD587: High Precision 10 V Reference Data Sheet (Rev H, 09/2007) (pdf, 354 kB) Технические описания PDF
AN-713: Влияние долговременного дрейфа на источники опорного напряжения  (pdf, 237 kB) Статьи по применению PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Информация по аэрокосмической области применения PDF
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
AD587 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-8982502PA Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 17,60 $ 15,59 N  Используемые материалы PCN Купить
5962-8982503PA Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 23,12 $ 22,05 N  Используемые материалы PCN Купить
AD587JNZ Статус: Prodn 8 ld PDIP 8 Comm. Tube, 50 $ 3,13 $ 2,65 Y  Используемые материалы PCN Купить
AD587JQ Статус: Prodn 8 ld CerDIP 8 Comm. Tube, 48 $ 5,28 $ 4,45 N  Используемые материалы PCN Купить
AD587JRZ Статус: Prodn 8 ld SOIC 8 Comm. Tube, 98 $ 3,56 $ 3,01 Y  Используемые материалы Уведомить меня Купить
AD587JRZ-REEL Статус: Prodn 8 ld SOIC 8 Comm. Reel, 2500 - $ 3,01 Y  Используемые материалы Уведомить меня Купить
AD587JRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Comm. Reel, 1000 - $ 3,01 Y  Используемые материалы Уведомить меня Купить
AD587KNZ Статус: Prodn 8 ld PDIP 8 Comm. Tube, 50 $ 3,56 $ 3,01 Y  Используемые материалы PCN Купить
AD587KR-REEL Статус: Завершение продаж 8 ld SOIC 8 Comm. Reel, 2500 - $ 3,80 N  Используемые материалы PDN Купить
AD587KRZ Статус: Prodn 8 ld SOIC 8 Comm. Tube, 98 $ 4,04 $ 3,44 Y  Используемые материалы Уведомить меня Купить
AD587KRZ-REEL Статус: Prodn 8 ld SOIC 8 Comm. Reel, 2500 - $ 3,44 Y  Используемые материалы Уведомить меня Купить
AD587KRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Comm. Reel, 1000 - $ 3,44 Y  Используемые материалы Уведомить меня Купить
AD587UQ Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 15,89 $ 13,53 N  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть