Информация о продукте

Статус продукта:Производство

The AD586 represents a major advance in the state-of-the-art in monolithic voltage references. Using a proprietary ion-implanted buried Zener diode and laser wafer trimming of high stability thin-film resistors, the AD586 provides outstanding performance at low cost.

The AD586 offers much higher performance than most other 5 V references. Because the AD586 uses an industry standard pinout, many systems can be upgraded instantly with the AD586. The buried Zener approach to reference design provides lower noise and drift than bandgap voltage references. The AD586 offers a noise reduction pin which can be used to further reduce the noise level generated by the buried Zener.

The AD586 is recommended for use as a reference for 8-, 10-, 12-, 14- or 16-bit D/A converters which require an external precision reference. The device is also ideal for successive approximation or integrating A/D converters with up to 14 bits of accuracy and, in general, can offer better performance than the standard on-chip references.

The AD586J, K, L and M are specified for operation from 0°C to +70°C, the AD586A and B are specified for -40°C to +85°C operation, and the AD586S and T are specified for -55°C to +125°C operation. The AD586J, K, L and M are available in an 8-pin plastic DIP. The AD586J, K, L, A and B are available in an 8-pin plastic surface mount small outline (SO) package. The AD586J, K, L, S and T are available in an 8-pin cerdip package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Laser Trimmed to High Accuracy
    5.00 V ± 2.0 mV (M Grade)
  • Trimmed Temperature Coefficient
    2 ppm/°C Max, 0°C to 70°C (M Grade)
    5 ppm/°C Max, -40°C to +85°C (B and L Grades)
    10 ppm/°C Max, -55°C to +125°C (T Grade)
  • Low Noise, 100 nV/√Hz
  • Noise Reduction Capability
  • Output Trim Capability
  • MIL-STD-883 Compliant Versions Available
  • Industrial Temperature Range SOICs Available
  • Output Capable of Sourcing or Sinking 10 mA

Functional Block Diagram for AD586

Of Note ...

For additional information on our family of Precision Voltage References, please contact the Voltage Reference Design Group and include your name, company, mailing address, telephone/fax numbers, and email address as well as a brief description of your application.

Документация

Наименование Тип контента Тип файлов
AD586 Military Data Sheet  (Rev B, 03/2001) (pdf) Технические описания PDF
AD586: High Precision 5 V Reference Data Sheet  (Rev G, 03/2005) (pdf, 472 kB) Технические описания PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Статьи по применению PDF
CN-0006: High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5764 DAC  (pdf, 84 kB) Circuit Note PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
XFET™ References
(Analog Dialogue, Vol. 32, No. 1, 1998)
Журнал Analog Dialogue HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Информация по аэрокосмической области применения PDF
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD586 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-8982401PA Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 15,63 $ 15,10 N  Используемые материалы PCN Купить
5962-8982402PA Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 28,55 $ 27,00 N  Используемые материалы PCN Купить
AD586AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 6,24 $ 5,34 N  Используемые материалы Уведомить меня Купить
AD586AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 5,34 N  Используемые материалы Уведомить меня Купить
AD586ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 5,91 $ 5,07 Y  Используемые материалы Уведомить меня Купить
AD586ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 5,07 Y  Используемые материалы Уведомить меня Купить
AD586ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 5,07 Y  Используемые материалы Уведомить меня Купить
AD586BR Статус: Завершение продаж 8 ld SOIC 8 Ind Tube, 98 $ 0,00 $ 0,00 N  Используемые материалы PDN Контакты
AD586BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 8,22 $ 6,96 Y  Используемые материалы Уведомить меня Купить
AD586BRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 6,96 Y  Используемые материалы Уведомить меня Купить
AD586JNZ Статус: Prodn 8 ld PDIP 8 Comm. Tube, 50 $ 3,37 $ 2,90 Y  Используемые материалы PCN Купить
AD586JQ Статус: Prodn 8 ld CerDIP 8 Comm. Tube, 48 $ 4,50 $ 3,77 N  Используемые материалы PCN Купить
AD586JR-REEL7 Статус: Завершение продаж 8 ld SOIC 8 Comm. Reel, 750 $ 0,00 $ 0,00 N  Используемые материалы PDN Контакты
AD586JRZ Статус: Prodn 8 ld SOIC 8 Comm. Tube, 98 $ 3,56 $ 3,01 Y  Используемые материалы Уведомить меня Купить
AD586JRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Comm. Reel, 750 $ 0,00 $ 3,01 Y  Используемые материалы Уведомить меня Купить
AD586KNZ Статус: Prodn 8 ld PDIP 8 Comm. Tube, 50 $ 4,32 $ 3,68 Y  Используемые материалы PCN Купить
AD586KQ Статус: Prodn 8 ld CerDIP 8 Comm. Tube, 48 $ 4,99 $ 4,21 N  Используемые материалы PCN Купить
AD586KR Статус: Prodn 8 ld SOIC 8 Comm. Tube, 98 $ 5,22 $ 4,40 N  Используемые материалы Уведомить меня Купить
AD586KR-REEL7 Статус: Prodn 8 ld SOIC 8 Comm. Reel, 750 $ 0,00 $ 4,40 N  Используемые материалы Уведомить меня Купить
AD586KRZ Статус: Prodn 8 ld SOIC 8 Comm. Tube, 98 $ 4,70 $ 3,98 Y  Используемые материалы Уведомить меня Купить
AD586KRZ-REEL Статус: Prodn 8 ld SOIC 8 Comm. Reel, 2500 $ 0,00 $ 3,98 Y  Используемые материалы Уведомить меня Купить
AD586KRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Comm. Reel, 750 $ 4,70 $ 3,98 Y  Используемые материалы Уведомить меня Купить
AD586LQ Статус: Prodn 8 ld CerDIP 8 Comm. Tube, 48 $ 8,30 $ 7,09 N  Используемые материалы PCN Купить
AD586LRZ Статус: Prodn 8 ld SOIC 8 Comm. Tube, 98 $ 6,45 $ 5,44 Y  Используемые материалы Уведомить меня Купить
AD586LRZ-REEL Статус: Prodn 8 ld SOIC 8 Comm. Reel, 2500 $ 0,00 $ 5,44 Y  Используемые материалы Уведомить меня Купить
AD586LRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Comm. Reel, 750 $ 0,00 $ 5,44 Y  Используемые материалы Уведомить меня Купить
AD586MNZ Статус: Prodn 8 ld PDIP 8 Comm. Tube, 50 $ 6,82 $ 5,83 Y  Используемые материалы PCN Купить
AD586SQ Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 10,06 $ 8,55 N  Используемые материалы PCN Купить
AD586TQ Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 21,63 $ 18,41 N  Используемые материалы PCN Купить
AD586TQ/883B Статус: Prodn CERDIP GLASS SEAL 8 Mil Tube, 48 $ 25,97 $ 22,09 N  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть