Добавить к Мастеру создания структурных схем

AD1584:  4.096V Micropower, Precisions Series Mode Voltage References

Информация о продукте

Статус продукта:Производство

The AD1582/AD1583/AD1584/AD1585 are a family of low cost, low power, low dropout, precision band gap references. These designs are available as 3-terminal (series) devices and are packaged in the compact SOT-23, 3-lead surface-mount package. The versatility of these references makes them ideal for use in battery-powered 3 V or 5 V systems where there can be wide variations in supply voltage and a need to minimize power dissipation.

The superior accuracy and temperature stability of the AD1582/AD1583/AD1584/AD1585 result from the precise matching and thermal tracking of on-chip components. Patented temperature drift curvature correction design techniques minimize the nonlinearities in the voltage output temperature characteristic.

The AD1582/AD1583/AD1584/AD1585 series mode devices source or sink up to 5 mA of load current and operate efficiently with only 200 mV of required headroom supply. This family draws a maximum 70 µA of quiescent current with only a 1.0 µA/V variation with supply voltage. The advantage of these designs over conventional shunt devices is extraordinary. Valuable supply current is no longer wasted through an input series resistor, and maximum power efficiency is achieved at all input voltage levels.

The AD1582/AD1583/AD1584/AD1585 are available in three grades, A, B, and C; and are provided in a tiny footprint, the SOT-23. All grades are specified over the industrial temperature range of −40°C to +125°C.

Applications

  • Portable, battery-powered equipment; for example, notebook computers, cellular phones, pagers, PDAs, GPSs, and DMMs
  • Computer workstations; suitable for use with a wide range of video RAMDACs
  • Smart industrial transmitters
  • PCMCIA cards
  • Automotive
  • Hard disk drives
  • 3 V/5 V, 8-bit/12-bit data converters

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Series reference (2.5 V, 3 V, 4.096 V, 5 V)
  • Low quiescent current: 70 µA maximum
  • Current output capability: ±5 mA
  • Wide supply range: VIN = VOUT + 200 mV to
    12 V
  • Wideband noise (10 Hz to 10 kHz): 50 µV rms
  • Specified temperature range:
    −40°C to +125°C
  • Compact, surface-mount SOT-23 package

Pin Configuration Diagram for AD1584

Документация

Наименование Тип контента Тип файлов
AD1582/AD1583/AD1584/AD1585: 2.5 V to 5.0 V Micropower, Precision Series Mode Voltage References Data Sheet (Rev J, 02/2013) (pdf, 438 kB) Технические описания PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Статьи по применению PDF
AN-349: Keys to Longer Life for CMOS  (pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse
Статьи по применению PDF
RAQs index Rarely Asked Questions HTML
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD1584 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть