Добавить к Мастеру создания структурных схем

ADL5306:  60 dB-range (100 nA-100 µA) Low-Cost Logarithmic Converter

Информация о продукте

Статус продукта:Производство

The ADL5306 is a low cost micro-miniature logarithmic converter optimized for the determination of optical power in fiber-optic systems. It uses an advanced implementation of a classic translinear (junction-based) technique to provide a large dynamic range in a versatile and easily-used form. A single supply voltage of between 3 V and 5.5 V is adequate; dual supplies may optionally be used. The low quiescent current (typically 5 mA) permits use in battery-operating applications

The input current IPD of 100 nA to 100 µA applied to the INPT pin is the collector current of an optimally-scaled NPN transistor, which converts this current to a voltage (its VBE) with a precise logarithmic relationship. A second such converter is used to handle the reference current, IREF, applied to pin IREF. These input nodes are biased slightly above ground (0.5 V). This is generally acceptable for photodiode applications where the anode does not need to be grounded. Similarly, this bias voltage is easily accounted for in generating IREF. The output of the logarithmic front-end is available at pin VLOG.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Optimized for fiber optic photodiode interfacing
  • Measures current over 3 decades
    Law conformance 0.1 dB from 100 nA to
    100 µA
  • Single- or dual-supply operation (3 V to
    ±5.5 V total)
  • Nominal slope of 10 mV/dB (200 mV/decade)
  • Nominal intercept of 1 nA (set by external resistor)
    Optional adjustment of slope and intercept
  • Full log-ratio capabilities
  • Temperature stable
  • Rapid response time for a given current level
  • Miniature 16-lead chip scale package
    (LFCSP 3 mm × 3 mm)
  • Low power: ~5 mA quiescent current

Functional Block Diagram for ADL5306

ADL5306 Diagram
Functional Block Diagram for ADL5306

OF NOTE ...

For more information on Optical Power Measurement Solutions and ADI's broad portfolio of Optical Networking products, visit Optical Networking

Документация

Наименование Тип контента Тип файлов
ADL5306: 60dB-range (100nA to 100µA) Low-Cost Logarithmic Converter Data Sheet  (Rev 0, 07/2003) (pdf, 1015 kB) Технические описания PDF
AN-643: Closed-Loop Control Circuit Implementation of the ADuC832 MicroConverter®IC and the AD8305 Logarithmic Converter in a Digital Variable Optical Attenuator  (pdf, 395 kB) Статьи по применению PDF
CN-0057: Interfacing the ADL5317 High Side Current Mirror to a Translinear Logarithmic Amplifier in an Avalanche Photodiode Power Detector Application  (pdf, 107 kB) Circuit Note PDF
CN-0056: Interfacing the ADL5315 High Side Current Mirror to a Translinear Logarithmic Amplifier in a Photodiode Power Detector Application  (pdf, 107 kB) Circuit Note PDF
Log Amps and Directional Couplers Enable VSWR Detection
by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007)
Технические статьи HTML
Design a Logamp RF Pulse Detector  (pdf, 338 kB)
by Eamon Nash
(Microwaves & RF, January 1, 2000)
Технические статьи PDF
Logarithmic Processing Applied to Network Power Monitoring  (pdf, 593 kB)
by Eric Newman, Analog Devices, Inc.
Технические статьи PDF
Closed-Loop Control of Variable Optical Attenuators with Logarithmic Analog Processing
By Eric J. Newman and Matthew Pilotte, Analog Devices, Inc. (Analog Dialogue, Vol 37, December 2003)
Журнал Analog Dialogue HTML
Analog Devices Unveils New Transmit/Receive and Control/Monitoring ICs
... Analog Devices Inc. recently introduced five new transmit/receive and monitoring/control integrated circuit (IC) solutions that provide important design alternatives for the development of components and modules for optical network systems. (Lightwave, 4/3/2003)
Обзоры продукции HTML
Optical and High Speed Networking  (pdf, 2236 kB)
Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADL5306 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADL5306-EVAL Статус: Prodn Evaluation Board $ 100,19 Нет -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть