Добавить к Мастеру создания структурных схем

AD8304:  160 dB Logarithmic Amplifier with Photo-Diode Interface

Информация о продукте

Статус продукта:Производство

The AD8304 is a monolithic logarithmic detector optimized for the measurement of low frequency signal power in fiber optic systems. It uses an advanced translinear technique to provide an exceptionally large dynamic range in a versatile and easily used form. Its wide measurement range and accuracy are achieved using proprietary design techniques and precise laser trimming. In most applications only a single positive supply, VP, of 5 V will be required, but 3.0 V to 5.5 V can be used, and certain applications benefit from the added use of a negative supply, VN. When using low supply voltages, the log slope is readily altered to fit the available span. The low quiescent current and chip disable features facilitate use in battery-operated applications.

The AD8304 is available in a 14-lead TSSOP package and specified for operation from -40°C to +85°C.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Optimized for Fiber Optic Photodiode Interfacing
  • Eight Full Decades of Range
  • Single-Supply Operation (3.0 V– 5.5 V)
  • Complete and Temperature Stable
  • 1-, 2-, or 3-Pole Low-Pass Filtering at Output
  • Miniature 14-Lead Package (TSSOP)
  • Accurate Laser-Trimmed Scaling:
    Logarithmic Slope of 10 mV/dB
    (at VLOG Pin)
    Basic Logarithmic Intercept at 100 pA
    Easy Adjustment of Slope and Intercept
  • Output Bandwidth of 10 MHz,
    15 V/µs Slew Rate
  • Low Power: ~4.5 mA Quiescent Current (Enabled)

Functional Block Diagram for AD8304

AD8304 Diagram
Functional Block Diagram for AD8304

OF NOTE ...

For further information, please contact log.amps@analog.com.

Документация

Наименование Тип контента Тип файлов
AD8304: 160 dB Range (100 pA-10 mA) Logarithmic Converter Data Sheet  (Rev A, 08/2002) (pdf, 573 kB) Технические описания PDF
AN-643: Closed-Loop Control Circuit Implementation of the ADuC832 MicroConverter®IC and the AD8305 Logarithmic Converter in a Digital Variable Optical Attenuator  (pdf, 395 kB) Статьи по применению PDF
CN-0057: Interfacing the ADL5317 High Side Current Mirror to a Translinear Logarithmic Amplifier in an Avalanche Photodiode Power Detector Application  (pdf, 107 kB) Circuit Note PDF
CN-0056: Interfacing the ADL5315 High Side Current Mirror to a Translinear Logarithmic Amplifier in a Photodiode Power Detector Application  (pdf, 107 kB) Circuit Note PDF
Log Amps and Directional Couplers Enable VSWR Detection
by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007)
Технические статьи HTML
Design a Logamp RF Pulse Detector  (pdf, 338 kB)
by Eamon Nash
(Microwaves & RF, January 1, 2000)
Технические статьи PDF
Mixed Signal ICs Lend Flexibility to EDFA Control Applications
(WDM Solutions, April 2002)
Технические статьи HTML
Logarithmic Processing Applied to Network Power Monitoring  (pdf, 593 kB)
by Eric Newman, Analog Devices, Inc.
Технические статьи PDF
Detecting Fast RF Bursts Using Log Amps
(Analog Dialogue, Vol. 36, No. 5, September-October, 2002)
Журнал Analog Dialogue HTML
Closed-Loop Control of Variable Optical Attenuators with Logarithmic Analog Processing
By Eric J. Newman and Matthew Pilotte, Analog Devices, Inc. (Analog Dialogue, Vol 37, December 2003)
Журнал Analog Dialogue HTML
Optical and High Speed Networking  (pdf, 2236 kB)
Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8304 Component Calculator
A tool for calculating component values for changing the slope and intercept of the AD8304 logarithmic converter.
Design Calculators HTML
AD8304 Log Amp - Raise or Lower Intercept
Calculates component values to change the AD8304 slope and intercept. This tool graphs the new curve showing the output voltage vs input current and the schematic.
Помощь в разработке HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8304 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8304-EVALZ Статус: Prodn Evaluation Board $ 100,19 Да - Контакты

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть