Добавить к Мастеру создания структурных схем

ADCMP573:  Ultrafast 3.3 V Single-Supply Comparator w/Reduced Swing PECL (RSPECL) Output Drivers

Информация о продукте

Статус продукта:Производство

The ADCMP572 and ADCMP573 are ultrafast comparators fabricated on Analog Devices’ proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP572 features CML output drivers and latch inputs, and the ADCMP573 features reduced swing PECL (RSPECL) output drivers and latch inputs.

Both devices offer 150 ps propagation delay and 80 ps minimum pulse width for 10 Gbps operation with 200 fs rms random jitter (RJ). Overdrive and slew rate dispersion are typically less than 15 ps.

A flexible power supply scheme allows both devices to operate with a single 3.3 V positive supply and a −0.2 V to +1.2 V input signal range or with split input/output supplies to support a wider −0.2 V to +3.2 V input signal range and an independent range of output levels. 50 Ω on-chip termination resistors are provided at both inputs with the optional capability to be left open (on an individual pin basis) for applications requiring high impedance inputs.

The CML output stage is designed to directly drive 400 mV into 50 Ω transmission lines terminated to between 3.3 V to 5.2 V. The RSPECL output stage is designed to drive 400 mV into 50 Ω terminated to VCCO − 2 V and is compatible with several commonly used PECL logic families. The comparator input stage offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. High speed latch and programmable hysteresis features are also provided.

The ADCMP572 and ADCMP573 are available in a 16-lead LFCSP package and have been characterized over an extended industrial temperature range of −40°C to +125°C.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 3.3 V/5.2 V single-supply operation
  • 150 ps propagation delay
  • 15 ps overdrive and slew rate dispersion
  • 8 GHz equivalent input rise time bandwidth
  • 80 ps minimum pulse width
  • 35 ps typical output rise/fall
  • 10 ps deterministic jitter (DJ)
  • 200 fs random jitter (RJ)
  • On-chip terminations at both input pins
  • Robust inputs with no output phase reversal
  • Resistor-programmable hysteresis
  • Differential latch control
  • Extended industrial −40°C to +125°C temperature range

ADCMP573 Functional Block Diagram

Документация

Наименование Тип контента Тип файлов
ADCMP572/ADCMP573: Ultrafast 3.3 V/5 V Single-Supply SiGe Comparators Data Sheet  (Rev A, 04/2009) (pdf, 522 kB) Технические описания PDF
Comparators Product Brochure 2007  (pdf, 4991 kB) Product Selection Guide PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Does Analog Devices offer any examples application circuits for Hi Speed Comparators? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADCMP573 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADCMP573BCPZ Статус: Prodn Evaluation Board $ 59,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть