AD8361: 2.5 GHz TruPwr™ Detector
The AD8361 is a TruPwr™ Detection RFIC, offering RMS-responding power detection for the first time in integrated form. The device is capable of converting a complex modulated RF signal, from up to 2.5 ...More
AD8361: 2.5 GHz TruPwr™ Detector
Product Description
The AD8361 is a TruPwr™ Detection RFIC, offering RMS-responding power detection for the first time in integrated form. The device is capable of converting a complex modulated RF signal, from up to 2.5 GHz, into a DC voltage representing the RMS level of the signal. The device is highly linear and temperature stable. It is useful for detection of CDMA, QAM and other complex modulation schemes.
The dynamic range is 30 dB. Measurement accuracy is 0.25 dB over a 14 dB range and 1 dB over a 23 dB range. The AD8361 is offered in a small 8-pin micro-SO package and requires only 4 mA from a 2.7 to 5.5 V power supply.
An evaluation board is available for this product and may be ordered using the following product number: AD8361-EVAL. Schematic and layout for this evaluation board are contained in the product datasheet.
Features
- ±0.25 dB linear response up to 2.5 GHz
- Excellent temperature stability
- Up to 30 dB input range at 2.5 GHz
- 700 mV rms, 10 dBm re 50 Ω maximum input
- Calibrated RMS response
- Single supply operation: 2.7 V to 5.5 V
- Low power: 3.3 mW at 3 V supply
- Rapid power-down to less than 1 µA
Diagrams
- Enlarge
- Обозначения и трафареты для печатной платы
Functional Block Diagram for AD8361
2.5 GHz TruPwr™ Detector
Functional Block Diagram for AD8361
| Part# | Voltage Supply (V) | Supply Current (mA) | RF Freq (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Output Response | Response Time (ns) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD8361 | 2.7 to 5.5 | 1.1 | 2500 | 30 | ±0.25 | Linear in Voltage | 320 | 6-Lead SOT-23, 8-Lead uSOIC | $3.80 |
| AD8362 | 4.5 to 5.5 | 20 | 3800 | 60 | ±1 | Linear in dB | 45 | 16-Lead SOP | $6.33 |
| AD8363 | 4.5 to 5.5 | - | 6000 | 50 | ±0.5 | Linear in dB | 8000 | 4 x 4 mm CSP | - |
| AD8364 | 4.5 to 5.5 | 72 | 2700 | 60 | ±0.5 | Linear in dB | 45 | 5 x 5 mm CSP | $7.94 |
| ADL5500 | 2.7 to 5.5 | 1.1 | 6000 | 30 | ±0.25 | Linear in Voltage | 10000 | WLCSP | $2.78 |
| ADL5501 | 2.7 to 5.5 | - | 6000 | 30 | ±0.25 | Linear in Voltage | 6000 | 6-Lead SC-70 | $2.42 |
| ADL5502 | 2.7 to 5.5 | - | 3800 | 30 | ±0.25 | Linear in Voltage | 15 | WLCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8361 Model Options
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8361-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | $ 100,19 | 10/31/2008 | Y | Обратная связь | Add To Cart |
| AD8361ARM | Prodn | 8 ld MSOP | 8 | Ind | $ 4,18 | 09/05/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| AD8361ARM-REEL7 | Prodn | 8 ld MSOP | 8 | Ind | $ 4,18 | 09/05/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| AD8361ARMZ | Prodn | 8 ld MSOP | 8 | Ind | $ 3,80 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8361ARMZ-REEL | Prodn | 8 ld MSOP | 8 | Ind | $ 3,80 | 09/05/2008 |
Y
Material Declaration |
Обратная связь | Add To Cart |
| AD8361ARMZ-REEL7 | Prodn | 8 ld MSOP | 8 | Ind | $ 3,80 | 09/05/2008 |
Y
Material Declaration |
Обратная связь | Add To Cart |
| AD8361ART-EVAL | Prodn | Evaluation Boards | - | Comm. | $ 101,20 | 10/31/2008 | N | Обратная связь | Add To Cart |
| AD8361ART-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $ 4,18 | 11/07/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| AD8361ARTZ-RL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $ 3,80 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
- Производство: модель производится, доступна для покупки и заказа образцов.
- Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
- Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Для более подробного описания корпуса и материалов - см. Package Site
- Коммерческое исполнение: 0…70°С
- Военное исполнение: от -55 до +125 градусов по Цельсию
- Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
- Automotive: -40 to +125 °С
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close