Добавить к Мастеру создания структурных схем

ADL5240:  100 MHz TO 4000 MHz RF/IF Digitally Controlled VGA

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADL5240 is a high performance, digitally controlled variable gain amplifier (VGA) operating from 100 MHz to 4000 MHz. The VGA integrates a high performance, 20 dB gain, internally matched amplifier (AMP) with a 6-bit digital step attenuator (DSA) that has a gain control range of 31.5 dB in 0.5 dB steps with ±0.25 dB step accuracy. The attenuation of the DSA can be controlled using a serial or parallel interface.

Both the gain block and DSA are internally matched to 50 Ω at their inputs and outputs and are separately biased. The separate bias allows all or part of the ADL5240 to be used, which facilitates easy reuse throughout a design. The pinout of the ADL5240 also enables either the gain block or DSA to be first, giving the VGA maximum flexibility in a signal chain.

The ADL5240 consumes just 93 mA and operates from a single supply ranging from 4.75 V to 5.25 V. The VGA is packaged in a thermally efficient, 5 mm × 5 mm, 32-lead LFCSP and is fully specified for operation from −40°C to +85°C. A fully populated evaluation board is available.

Applications

  • Wireless infrastructure
  • Automated test equipment
  • RF/IF gain control

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Operating frequency from 100 MHz to 4000 MHz
  • Digitally controlled VGA with serial and parallel interfaces
  • 6-bit, 0.5 dB digital step attenuator
  • 31.5 dB gain control range with ±0.25 dB step accuracy
  • Gain block or digital step attenuator can be first
  • Single supply operation from 4.75 V to 5.25 V
  • 31.5 dB gain control range with ±0.25 dB step accuracy
  • Gain block amplifier specifications
       Gain: 19.7 dB at 2.14 GHz
       OIP3: 41.0 dBm at 2.14 GHz
       P1dB: 19.5 dBm at 2.14 GHz
       Noise figure: 2.9 dB at 2.14 GHz
  • Low quiescent current of 93 mA
  • Thermally efficient, 5 mm × 5 mm, 32-lead LFCSP
  • The companion ADL5243 integrates a ¼ W driver amplifier to the output of the gain block and DSA

Functional Block Diagram for ADL5240

Документация

Наименование Тип контента Тип файлов
ADL5240: 100 MHz to 4000 MHz RF/IF Digitally Controlled VGA Data Sheet (Rev 0, 07/2011) (pdf, 526 kB) Технические описания PDF
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML
ADL5240 S-Parameters  (zip, 98 kB) S-Parameters ZIP

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Low-Noise Voltage Regulators for the ADL5240

  • For a fixed 5V, 300mA low dropout regulator with reverse current protection, we recommend the ADP7102.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADL5240 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADL5240-EVALZ Статус: Prodn Evaluation Board $ 100,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть