AD8314: 100 MHz to 2.7 GHz, 45 dB RF Detector/Controller
The AD8314 is a complete low cost subsystem for the measurement and control of RF signals in the frequency range of 100 MHz to 2.7 GHz, with a typical dynamic range of 45 dB, intended for use in a ...More
AD8314: 100 MHz to 2.7 GHz, 45 dB RF Detector/Controller
Product Description
The AD8314 is a complete low cost subsystem for the measurement and control of RF signals in the frequency range of 100 MHz to 2.7 GHz, with a typical dynamic range of 45 dB, intended for use in a wide variety of cellular handsets and other wireless devices. It provides a wider dynamic range and better accuracy than possible using discrete diode detectors. In particular, its temperature stability is excellent over the full operating range of -40°C to +85°C.
The AD8314 is available in 8-lead MSOP and 8-lead LFCSP packages and consumes 4.5 mA from a 2.7 V to 5.5 V supply. When powered down, the typical sleep current is 20 µA.
An evaluation board is available for this product and may be ordered using the following product number: AD8314-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.
Features
- Complete RF detector/controller function
- Typical range –58 dBV to –13 dBV –45 dBm to 0 dBm, re 50 Ω
- Frequency response from 100 MHz to 2.7 GHz
- Rapid response: 70 ns to a 10 dB step
- Temperature-stable linear-in-dB response
Accurate to 2.7 GHz - Low power: 12 mW at 2.7 V
- Power-down to 20 µA
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for AD8314
100 MHz to 2.7 GHz, 45 dB RF Detector/Controller
Другие диаграммы для AD8314
100 MHz to 2.7 GHz, 45 dB RF Detector/Controller
RM-8 Pin Configuration
CP-8-1 Pin Configuration
Functional Block Diagram for AD8314
| Part# | Product Description | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD606 | Limiter Output | - | 80 | - | 400 | 4.5 to 5.5 | 13 | 16-Lead DIP, 16-Lead SOIC | $22.00 |
| AD640 | Military Specified Part Available | - | 50 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $36.48 |
| AD641 | Military Specified Part Available | - | 44 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $32.82 |
| AD8302 | Dual-Channel Gain and Phase Outputs | 2,700 | 60 | ±1 | 60 | 2.7 to 5.5 | 19 | 14-Lead TSSOP | $12.14 |
| AD8306 | Military Specified Part Available | 5 to 400 | 100 | ±1 | 73 | 2.7 to 5.5 | 16 | 16-Lead SOP | $14.67 |
| AD8307 | High Dynamic Range | dc to 500 | 92 | ±1 | 400 | 2.7 to 5.5 | 8 | 8-Lead SOIC/DIP | $6.07 |
| AD8309 | Limiter Output | 5 to 500 | 100 | ±1 | 67 | 2.7 to 5.5 | 16 | 16-Lead TSSOP | $7.84 |
| AD8310 | High Dynamic Range | dc to 440 | 100 | ±1 | 15 | 2.7 to 5.5 | 8 | 8-Lead SOIC | $4.00 |
| AD8311 | Low Power for Battery Operation | 100 to 2500 | 50 | ±0.5 | 150 | 2.7 to 5.5 | 8.5 | WLCSP | $1.27 |
| AD8312 | Low Power for Battery Operation | 50 to 3500 | 45 | ±0.5 | 70 | 2.7 to 5.5 | 4.2 | WLCSP | $1.27 |
| AD8313 | Industry Standard | 100 to 2500 | 70 | ±1.25 | 40 | 2.7 to 5.5 | 14 | 8-Lead uSOIC | $7.99 |
| AD8314 | Industry Standard | 100 to 2700 | 45 | ±1 | 70 | 2.7 to 5.5 | 4.5 | 8-Lead uSOIC/CSP | $1.10 |
| AD8315 | Low Power for Battery Operation | 100 to 2500 | 50 | ±1 | 150 | 2.7 to 5.5 | 8.5 | 8-Lead uSOIC | $4.00 |
| AD8316 | Dual Output AD8315 | 100 to 2500 | 49 | ±1 | 50 | 2.7 to 5.5 | 8.5 | 16-Lead CSP | - |
| AD8317 | Available in Die | 1 to 10000 | 55 | ±0.5 | 6 | 3 to 5.5 | 20 | 8-Lead CSP | $3.98 |
| AD8318 | Integrated Temp Sensor | 1 to 8000 | 70 | ±0.5 | 10 | 4.5 to 5.5 | 68 | 16-Lead CSP | $5.05 |
| AD8319 | Pin-compatible with AD8317 | 1 to 10000 | 45 | ±0.5 | 6 | 3 to 5.5 | 22 | 8-Lead CSP | $1.77 |
| ADL5513 | 125°C Operation, Broadband | 1 to 4000 | 80 | ±0.5 | 10 | 2.7 to 5.5 | - | 16-Lead CSP | - |
| ADL5519 | Dual-Channel AD8317 | 1 kHz to 10000 | 62 | ±0.5 | 6 | 3 to 5.5 | 56 | 32-Lead LFCSP | $5.04 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8314 Model Options
Help
- "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
- Производство: модель производится, доступна для покупки и заказа образцов.
- Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
- Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Для более подробного описания корпуса и материалов - см. Package Site
- Коммерческое исполнение: 0…70°С
- Военное исполнение: от -55 до +125 градусов по Цельсию
- Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
- Automotive: -40 to +125 °С
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close