RMS Responding Detector

Recognized as the pioneer and leader in RF detectors, Analog Devices offers a broad portfolio of high performance logarithmic amplifiers and TruPwr™ rms responding detectors. ADI logarithmic amplifiers measure signals up to 100 dB dynamic range, from dc to microwave, and accuracies of ±0.2 dB, and are well-suited for both RSSI and transmit power level detection. The TruPwr rms detectors address the challenge of measuring complex waveforms found in spread spectrum CDMA/W-CDMA and higher order QAM modulation systems and provide an accurately scaled dc voltage, which is the rms equivalent of the input waveform.
Таблица выбора продукта

TruPwrTM rms Responding Detectors

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
Is
(typ)
(A)
US Price 1000 to 4999
($ US)
1ADL5920 RMS Responding Detector 9k 6G 50- 150m-
2ADL5904Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 0 6G 45 0.5 3.5m $2.30
3HMC1120 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 72 0.5 70m-
4ADL5903 RMS Responding Detector 200M 6G 35 0.2 2.5m $2.35
5ADL5906Reference Circuit Available RMS Responding Detector 10M 10G 60 1 70m $5.59
6ADL5511 Envelope/Peak Detectors, RMS Responding Detector 0 6G 47 0.1 21.5m $7.33
7HMC1030 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 70 0.5 143m-
8ADL5902Reference Circuit Available RMS Responding Detector 50M 9G 65 0.5 73m $6.33
9ADL5505 RMS Responding Detector 450M 6G 30 0.1 1.8m $2.40
10HMC909 RMS Responding Detector 0 5.8G 40 0.5 42m-
11HMC1021 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 70 0.5 75m-
12HMC1020 RMS Responding Detector 0 3.9G 72 0.75 55m-
13HMC1010 RMS Responding Detector 0 3.9G 60 0.5 48m-
14ADL5504 RMS Responding Detector 450M 6G 30 0.1 1.8m $2.90
15AD8363 RMS Responding Detector 50k 6G 60 0.5 60m $3.55
16ADL5502Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 450M 6G 35 0.1 3m $5.97
17ADL5501 RMS Responding Detector 50M 6G 30 0.1 1.1m $2.42
18ADL5500 RMS Responding Detector 100M 6G 30 0.25 1m $2.78
19AD8364 RMS Responding Detector 10M 2.7G 60 0.5 70m $7.94
20AD8362 RMS Responding Detector 10M 3.8G 65 1 20m $6.33
21AD8361 RMS Responding Detector 2.5M 2500M 30 0.25 1.1m $3.80