Envelope Detectors & Peak Detectors

Analog Devices’ family of Envelope Detectors and Peak Detectors provide instantaneous detection and measurement of signal amplitude across frequencies ranging from dc to tens of GHz. These fast-responding, temperature-compensated devices provide a variety of output formats such as instantaneous envelope output voltage, peak-hold, or a digital threshold detection indicator.

Envelope and Peak Detectors are ideally suited for use in applications such as Envelope Tracking in Power Amplifier bias control, Pulse Detection, Input Protection of Receivers and Power Amplifiers, LO Leakage correction of IQ Modulators, and Electronic Warfare.
Таблица выбора продукта

Envelope and Peak Detectors

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
Vs
(typ)
(V)
Is
(typ)
(A)
Env BW
(typ)
(Hz)
US Price 1000 to 4999
($ US)
1ADL6012 Envelope/Peak Detectors 2G 43.5G 25- 5 26m 500M-
2ADL5910 Envelope/Peak Detectors 0 6G 45 0.5 3.3 3.5- $1.95
3ADL5904Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 0 6G 45 0.5 3.3 3.5m- $2.30
4ADL6010Reference Circuit Available Envelope/Peak Detectors 500M 43.5G 45 0.3 5 3m 45M-
5HMC1120 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 72 0.5 3.3 70m 150M-
6HMC7447 Envelope/Peak Detectors 71G 86G 24 0.5----
7ADL5511 Envelope/Peak Detectors, RMS Responding Detector 0 6G 47 0.1 5 21.5m 130M $7.33
8HMC1030 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 70 0.5 5 143m 150M-
9HMC1021 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 70 0.5 5 75m 150M-
10ADL5502Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 450M 6G 35 0.1 3.3 3m 10M $5.97