RF Amplifier Modules

Analog Devices RF amplifier modules offer high linearity, low noise figures, and low phase noise, as well as low power consumption. These devices are all fully specified over frequency and temperature for use in a variety of applications.
Таблица выбора продукта

RF Amplifier Modules

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Gain
(typ)
(dB)
OIP3
(typ)
(dBm)
NF
(typ)
(dB)
OP1dB
(typ)
(dBm)
Vs
(typ)
(V)
Is
(typ)
(A)
Psat
(typ)
(dBm)
1HMC7748 Power Amp Module 2G 6G 58 48 5 38-- 43
2HMC-C582 Power Amp Module 10M 20G 24 28 5.5 23 15 690m 24
3HMC6980 Wideband Distributed Amp Module 500M 20G 12 36 4.5 28 12 345m 27.5
4HMC-C079 Low Phase Noise Amp Module 3G 8G 11 25 6 14 7 110m 21
5HMC-C077 Low Phase Noise Amp Module 1.5G 5G 14 27 4.5 17 8 170m 22
6HMC-C076 Low Phase Noise Amp Module 7G 11G 9 33 6 22 7 300m 25
7HMC-C075 Power Amp Module 10M 6G 25 43 8 30 15 740m 30
8HMC-C074 Power Amp Module 10M 6G 13 40 5 29 15 450m 29
9HMC-C072 Low Phase Noise Amp Module 6G 12G 11 34 4.5 20 7 170m 22
10HMC-C059 LNA Module 1G 12G 16 31 1.75 17 6 60m 17
11HMC-C050 Low Phase Noise Amp Module 2G 18G 13.5 22.5 4.5 15 5 104m 18.5
12HMC-C048 LNA Module 5G 9G 22.5 25 1.75 14.8 12 105m 16.7
13HMC-C045 LNA Module 1.8G 4.2G 26 26 1.2 15.5 12 105m 17.5
14HMC-C038 Wideband Distributed Amp Module 2G 35G 9 25 6 14- 92m 15.5
15HMC-C037 Wideband Distributed Amp Module 500M 15G 11 32 7 26- 360m 28
16HMC-C036 Wideband Distributed Amp Module 500M 15G 11 32 7 26- 360m 28
17HMC-C027 LNA Module 29G 36G 20 22 2.9 11 3 80m 13
18HMC-C021 Wideband Distributed Amp Module 21G 31G 15 34 5 23 12 215m 24
19HMC-C020 Wideband Distributed Amp Module 17G 24G 22 33 3.5 23 12 250m 26
20HMC-C026 Wideband Distributed Amp Module 2G 20G 31 33 3 26- 400m 27
21HMC-C024 Wideband Distributed Amp Module 10M 20G 16 30 3 23 12 225m 26
22HMC-C023 Wideband Distributed Amp Module 2G 20G 12 25 6 22- 310m 23
23HMC-C022 Wideband Distributed Amp Module 2G 20G 13 23 3 13 12 75m 19
24HMC-C017 Wideband Distributed Amp Module 17G 27G 17.5 26 3 15 12 96m 18.5
25HMC-C016 Wideband Distributed Amp Module 7G 17G 21 25 2.5 14 12 93m 18
26HMC-C004 Wideband Distributed Amp Module 10M 20G 13 33 3 23 12 195m 25
27HMC-C003 Wideband Distributed Amp Module 2G 20G 15 34 4 26 12 350m 27
28HMC-C002 Wideband Distributed Amp Module 2G 20G 12 26.5 2.5 18 12 93m 21.5
29HMC-C001 Wideband Distributed Amp Module 2G 20G 13 25 3.5 14 12 78m 17