Mixer Modules

Analog Devices offers the industry’s broadest portfolio of frequency mixing module solutions for high performance RF, microwave, and millimeterwave applications. The ADI mixer module selection ensures that designers have access to the best performance and options for their demanding application and frequency conversion needs.
Таблица выбора продукта

Mixer Modules

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Freq Response IF
(min)
(Hz)
Freq Response IF
(max)
(Hz)
Conversion Gain
(dB)
LO/RF Isolation
(typ)
(dB)
IIP3
(typ)
(dBm)
1HMC7056 Block Upconverter 29G 31G 1G 2G 65--
2HMC7054 Block Upconverter 29G 31G 1G 2G 65--
3HMC7053 Block Upconverter 29G 31G 1G 2G 20--
4HMC-C015 Single, Double, Triple Balanced Modules 24G 38G 0M 8G -9 35 20
5HMC-C051 Single, Double, Triple Balanced Modules 11G 20G 0M 6G -8 43 18
6HMC-C049 Single, Double, Triple Balanced Modules 7G 14G 0M 5G -8 45 20
7HMC-C047 I/Q and Image Reject Modules 30G 38G 0M 3.5G -11 34 19
8HMC-C046 I/Q and Image Reject Modules 20G 31G 0M 4.5G -10 42 22.5
9HMC-C044 I/Q and Image Reject Modules 15G 23G 0M 3.5G -8 35 25
10HMC-C043 I/Q and Image Reject Modules 11G 16G 0M 3.5G -9 35 28
11HMC-C042 I/Q and Image Reject Modules 8.5G 13.5G 0M 2G -8 38 25
12HMC-C041 I/Q and Image Reject Modules 6G 10G 0M 3.5G -7.5 45 25
13HMC-C035 Single, Double, Triple Balanced Modules 23G 37G 0M 13G -9 35 19
14HMC-C014 Single, Double, Triple Balanced Modules 16G 26G 0M 8G -8 40 19
15HMC-C009 I/Q and Image Reject Modules 4G 8.5G 0M 3.5G -7.5 40 23