Attenuator Modules

The Analog Devices portfolio of wideband digital attenuators and voltage variable attenuators (VVAs) modules helps meet designers’ diverse needs. Low cost, high accuracy control, and small package options provide solutions for RF and IF applications, including the space, communications, and military industries.

These devices offer both digital and analog control of the attenuation range, broad frequency coverage, small package size, and both serial and parallel control. They are all fully specified over frequency and temperature for use in a variety of applications.
Таблица выбора продукта

Attenuator Modules

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
IIP3
(typ)
(dBm)
Specified at Freq
(Hz)
Control Step Size
(dB)
Insertion Loss
(typ)
(dB)
InterfaceControl BitsIP-0.1 dB
(typ)
(dBm)
Input Power
(max)
(dBm)
Attenuation
(typ)
(dB)
RF Module
1HMC-C584 Digitally Controlled Atten Module 100m 40G 43 40G 1 10 Positive Voltage 5 25 25 31 Yes
2HMC-C053 Voltage Variable Atten Module 0 20G 22 14G- 2.4-- 7 18 30 Yes
3HMC-C018 Digitally Controlled Atten Mdoule 0 13G 46 8G 0.5 3.6 CMOS Compatible, Serial 6 22 25 31.5 Yes
4HMC-C025 Digitally Controlled Atten Module 0 13G 46 8G 0.5 4.2 CMOS Compatible, Parallel 6 22 25 31.5 Yes