Vector Modulators

Analog Devices high dynamic range vector modulator RF ICs offer 360° continuous phase control, a continuous gain control of 40 dB, and a low output noise floor of at least –160 dBm/Hz at the maximum gain setting.

Applications:

• Cellular and WiMAX systems
• Wireless infrastructure
• Predistortion or feedforward linearization
• Beamforming and nulling circuits


Таблица выбора продукта

Vector Modulators

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Freq BB 3 dB BW
(typ)
(Hz)
Phase Noise Floor
(dBc/Hz)
Gain Control Range
(dB)
Phase Range
(typ)
(°)
IIP3
(typ)
(dBm)
IP1dB
(typ)
(dBm)
Vs
(typ)
(V)
Is
(typ)
(A)
US Price 1000 to 4999
($ US)
1HMC631 Vector Modulators 1.8G 2.7G 160M -160 40 360 35 21 8 93m-
2HMC630 Vector Modulators 700M 1G 180M -162 40 360 34 17 8 92m-
3ADL5390 Vector Modulators 200M 2.4G 230M -150 -25 360 18.7 13 5 130m $7.59
4AD8341 Vector Modulators 1.5G 2.4G 230M -151- 360 17.5 8.5 5 130m $7.59
5AD8340 Vector Modulators 700M 1G 230M -149- 360 24 11 5 130m $7.59
6HMC500 Vector Modulators 1.8G 2.2G- -162 40 360 33 16 8 90m-