ARM7 Core Products

Analog Devices ADuC7xxx precision analog microcontrollers utilize an ARM7TDM® core that integrates 12-, 16-, and 24-bit A/D converters, 12-bit D/A converters with Flash, SRAM, and a host of digital peripherals for a range of industries and applications. The ARM7TMDI core is a 16-/32-bit RISC machine that offers up to 41 MIPS peak performance and views all memory and registers as a single linear array. Applications for our line of ADuC7xxx products include industrial control and automation systems, smart sensors, base stations, industrial automation and process control, patient monitoring, and industrial and medical uses.
Таблица выбора продукта

ARM7 Core Products

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#MCU Instruction Speed-MIPS
(max)
(MIPS)
Memory SRAM on chipADC CoresBits
(bits)
ChannelsSample Rate
(max)
(SPS)
DAC OutputsDAC Resolution
(bits)
GPIO pinsTemp RangeUS Price 1000 to 4999
($ US)
1ADUC7126Reference Circuit Available 40 32 kB 1 12 16 1M 4 12 40 -40 to 125°C $6.34 (ADUC7126BSTZ126)
2ADUC7124 40 32 kB 1 12 12 1M 2- 30 -40 to 125°C $5.98 (ADUC7124BCPZ126)
3ADUC7122Reference Circuit Available 40 8 kB 1 12 13 1M 12 12 32 -10 to 95°C $8.70 (ADUC7122BBCZ)
4ADUC7039 20 4 kB 2 16 2 1k 0- 6 -40 to 115°C $4.36 (ADUC7039WBCPZ)
5ADUC7029Reference Circuit Available 40 8 kB 1 12 7 1M 4 12 28 -40 to 125°C $4.66 (ADUC7029BBCZ62I)
6ADUC7023Reference Circuit Available 40 8 kB 1 12 12 1M 4 12 20 -40 to 125°C $2.99 (ADUC7023BCPZ62I)
7ADUC7121Reference Circuit Available 40 8 kB 1 12 9 1M 4 12 32 -40 to 105°C $11.46 (ADUC7121BBCZ)
8ADUC7120Reference Circuit Available 40 8 kB 1 12 13 1M 4 12 32 -40 to 105°C $16.50 (ADUC7120BBCZ)
9ADUC7061Reference Circuit Available 10 4 kB 2 24 10 8k 1 14 8 -40 to 125°C $3.50 (ADUC7061BCPZ32-RL)
10ADUC7060Reference Circuit Available 10 4 kB 2 24 10 8k 1 14 14 -40 to 125°C $4.53 (ADUC7060BCPZ32-RL)
11ADUC7036 20 6 kB 2 16 2 8k 0- 9 -40 to 115°C $6.92 (ADUC7036BCPZ)
12ADUC7034 20 4 kB 2 16 2 8k 0- 9 -40 to 115°C $6.56 (ADUC7034BCPZ-RL)
13ADUC7033 20 6 kB- 16 2 8k-- 9 -40 to 115°C $6.92 (ADUC7033BSTZ-88)
14ADUC7032-8L 40 6 kB- 16 3 8k-- 9 -40 to 105°C-
15ADUC7129 40 8 kB 1 12 12 1M 1 10 40 -40 to 125°C $8.06 (ADUC7129BSTZ126)
16ADUC7128 40 8 kB 1 12 10 1M 1 10 28 -40 to 125°C $7.24 (ADUC7128BCPZ126-RL)
17ADUC7028Reference Circuit Available 40 8 kB 1 12 12 1M 4 12 30 -40 to 125°C $6.19 (ADUC7028BBCZ62)
18ADUC7027Reference Circuit Available 40 8 kB 1 12 16 1M-- 40 -40 to 125°C $6.70 (ADUC7027BSTZ62I)
19ADUC7025Reference Circuit Available 40 8 kB 1 12 12 1M 0- 40 -40 to 125°C $5.46 (ADUC7025BCPZ32)
20ADUC7024Reference Circuit Available 40 8 kB 1 12 12 1M 2 12 40 -40 to 125°C $5.83 (ADUC7024BCPZ62I-RL)
21ADUC7022Reference Circuit Available 40 8 kB 1 12 10 1M 0- 40 -40 to 125°C $4.15 (ADUC7022BCPZ32)
22ADUC7021Reference Circuit Available 40 8 kB 1 12 10 1M 2 12 40 -40 to 125°C $5.09 (ADUC7021BCPZ32)
23ADUC7020Reference Circuit Available 40 8 kB 1 12 9 1M 4 12 40 -40 to 125°C $7.09 (ADUC7020BCPZ62)
24ADUC7019Reference Circuit Available 40 8 kB 1 12 9 1M 3 12 40 -40 to 125°C $6.61 (ADUC7019BCPZ62IRL7)
25ADUC7026Reference Circuit Available 40 8 kB 1 12 16 1M 4 12 40 -40 to 125°C $9.18 (ADUC7026BSTZ62I)