8052 Core Products

Analog Devices MicroConverter® portfolio featuring 8052 core microcontrollers operates on 3 V or 5 V power supplies over the standard industrial temperature range. All members of this product family include A/D conversion and D/A conversion, as well as a Flash microcontroller on a single chip. Our MicroConverters also benefit from QuickStart and QuickStart-Plus development systems support. Applications include optical networking, base station systems, industrial control, and instrumentation that requires up to 10 channels of precision acquisition.
Таблица выбора продукта

8052 Core Products

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#Bits
(bits)
ChannelsSample Rate
(max)
(SPS)
DAC OutputsPWM OutputsMCU Instruction Speed-MIPS
(max)
(MIPS)
Memory Size Flash/EE Program
(Bytes)
Memory size Flash/EE Data
(Bytes)
Memory SRAM on chipGPIO pinsVsPrice (1000+)
($ US)
1ADUC848 16 10 1.37k 1 Yes 12 62k 4096 2304 B 34 3 V, 5 V $5.19 (ADUC848BSZ8-5)
2ADUC847 24 10 1.37k 1 Yes 12 62k 4096 2304 B 34 3 V, 5 V $6.10 (ADUC847BCPZ8-3)
3ADUC845 24 10 1.37k 1 Yes 12 62k 4096 2304 B 34 3 V, 5 V $9.31 (ADUC845BCPZ8-3)
4ADUC843 12 8 400k 0 Yes 16 62k 4096 2304 B 34 3 V, 5 V $5.37 (ADUC843BCPZ8-3)
5ADUC842 12 8 400k 2 Yes 16 62k 4096 2304 B 34 3 V, 5 V $6.84 (ADUC842BCPZ8-3)
6ADUC841 12 8 400k 2 Yes 20 62k 4096 2304 B 34 3 V, 5 V $6.84 (ADUC841BCPZ8-3)
7ADUC836 16 4 105 1 Yes 1 62k 4096 2304 B 34 3 V, 5 V $10.27 (ADUC836BCPZ-REEL)
8ADUC834 24 4 105 1 Yes 1 62k 4k 2304 B 34 3 V, 5 V $12.84 (ADUC834BSZ)
9ADUC832 12 8 247k 2 Yes 1.3 62k 4096 2304 B 34 3 V, 5 V $9.14 (ADUC832BCPZ-REEL)
10ADUC831 12 8 247k 2 Yes 1.3 62k 4096 2304 B 34 3 V, 5 V $9.14 (ADUC831BCPZ)
11ADUC814 12 6 247k 2- 1.3 8k 640 256 B 17 3 V, 5 V $4.71 (ADUC814ARUZ)
12ADUC816 16 4 105 1- 1.3 8k 640 256 B 34 3 V, 5 V $5.83 (ADUC816BCPZ)
13ADUC824 24 4 105 1- 1 8k 640 256 B 34 3 V, 5 V $6.32 (ADUC824BCPZ)
14ADUC812 12 8 200k 2- 1.3 8k 640 256 B 34 3 V, 5 V $9.52 (ADUC812BSZ)