Аналоговые микроконтроллеры

Прецизионные аналоговые микроконтроллеры от Analog Devices сочетают в себе прецизионные АЦП и ЦАП, источник опорного напряжения и датчик температуры с микроконтроллерным ядром и встроенной флэш-памятью. Такие технологии применяются в промышленной и медицинской электронике, измерительном оборудовании, связи и автомобилестроении.
In the latest ARM Cortex™-M3 processor family:
  • ADuCM36X family extends the precision data acquisition systems with the first fully integrated, 4 kSPS, 24-bit data acquisition system incorporating dual, high performance multi-channel sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), 32-bit ARM Cortex™-M3 processor, and Flash/EE memory on a single chip designed for direct interfacing to external precision sensors in both wired and battery powered applications.
  • The ADuCM350 is a complete, coin cell powered, high precision, data acquisition system with fully integrated 160KSPS 16-bit SAR ADC and hardware accelerators to allow for waveform generation and DFT capability. The ADuCM350 is designed for high precision potentiostat, current, voltage, and impedance measurement capabilities. It is based on a 32-bit 16MHz ARM Cortex™-M3 processor.
  • The ADuCRF101 is a fully integrated, data acquisition solution that is designed for low power, wireless applications. It features a 12-bit analog-to-digital converter (ADC), a low power ARM Cortex™-M3 processor, a 862 MHz to 928 MHz and 431 MHz to 464 MHz RF transceiver, and Flash®/EE memory.
The ADuC7xxx ARM7TDMI® family integrates 12-, 16- and 24-bit A/D converters, 12-bit DACs with flash, SRAM, and a host of digital peripherals designed for industrial, instrumentation, medical, communications, and automotive applications.

The ADuC8xx series was the first to integrate true 12-bit to 24-bit analog precision, in-circuit reprogrammable Flash/EE memory, and an on-chip 8052 core.

8052 Core Products

Analog Devices MicroConverter® portfolio featuring 8052 core microcontrollers operates on 3 V or 5 V power supplies over the standard industrial temperature range.

ARM7 Core Products

ADI ADuC7xxx precision analog microcontrollers utilize an ARM7TDM® core that integrates 12-, 16-, and 24-bit ADCs, 12-bit DACs with Flash, SRAM, and a host of digital peripherals.

ARM Cortex M3 processor

ADI provides a range of analog microcontrollers featuring ARM® Cortex™-M3 processors that help enable this product portfolio’s high precision, high performance, and low cost.