Power Monitors IC

Analog Devices’ power monitoring ICs provide an integrated solution for digital current and voltage measurement via an on-chip, 12-bit analog-to-digital converter (ADC). Leveraging ADI’s precision analog design techniques, ADI’s products are twice as precise as competing devices, offering best-in-class accuracy (<±0.8%). The power monitors complete the industry’s only monitor and sequencer family to deliver <±1% accuracy for 2 to 12 supplies.
Таблица выбора продукта

Power Monitors IC

Мониторы питания

Part#Vsupply Positive (max)US Price 1000 to 4999
ADPD2210 - $1.50
AD8418A - $0.99
AD8417 - $0.99
AD8418 - $0.89
AD8479 - $2.81
AD8422 18 $2.10
AD8232 3.5 $1.36
AD8237Reference Circuit Available 5.5 $0.93
AD8421 - $2.35
AD8420Reference Circuit Available - $0.89
ADA4830-1Reference Circuit Available 5.5 $0.61
AD8428 18 $6.60
AD8426 36 $2.20
AD8488 5 $64.00
AD8429 36 $3.50
AD8229 - $150.00
AD8219 80 $0.95
AD8218 80 $1.05
AD8217 80 $0.99
AD8207 5.5 $2.29
AD5749 55 $1.80
AD8208 5.5 $1.67
AD8279 36 $1.60
AD8235 - $0.99
AD8209 5.5 $1.67
AD8278 36 $0.95
AD8277Reference Circuit Available 36 $1.60
AD8276Reference Circuit Available 30 $0.95
AD8236 - $0.99
AD8227Reference Circuit Available - $1.04
AD8271Reference Circuit Available - $1.25
AD8226Reference Circuit Available - $1.05
AD8295Reference Circuit Available - $2.03
AD8275Reference Circuit Available 15 $1.60
AD8274Reference Circuit Available 18 $1.05
AD8223 - $1.05
AD8293G80 - $0.50
AD8293G160 - $0.50
AD8253Reference Circuit Available - $4.95
AD8228 - $3.03
AD8273 18 $1.60
AD8270 36 $1.91
AD8215 - $1.21
AD8216 - $1.62
AD8557 - $2.13
AD8290 5.5 $1.52
AD8211 - $0.81
AD8251 - $5.01
AD8231 - $1.71
AD8213 - $2.01
AD8212Reference Circuit Available - $1.32
AD8250 - $5.01
AD8224 - $4.17
AD8214 - $0.76
ADM4073 - $0.99
AD8222 - $3.63
AD8220Reference Circuit Available - $2.32
AD8210Reference Circuit Available - $1.81
AD8553 - $1.32
AD8206 - $1.37
AD8556 - $2.88
AD8230 - $2.99
AD8203 - $1.37
AD8202 - $1.51
AD8205 - $1.51
AD8221Reference Circuit Available - $2.01
AD628Reference Circuit Available 36 $1.82
AD8225 - $3.36
AD629Reference Circuit Available 36 $2.90
AD627 - $2.61
AD623 - $1.43
AD622 - $2.56
AD22057 - $4.71
AMP04 - $5.60
AD621 - $4.34
AD626 10 $3.77
AD620Reference Circuit Available - $3.38
AMP03 - $3.10
AMP02 - $6.16
AD526 - $7.54
AD625 - $10.35
AMP01 - $10.44
AD624 - $16.56
AD524 - $9.52
AD522 - -