Optical Mixed Signal Devices

Analog Devices optical mixed signal devices comprise a portfolio of highly integrated analog front ends and integrated optical modules. The discrete analog front ends offer flexibility in optimizing a given solution. The integrated optical modules are highly optimized for applications such as vital signs monitoring in smart watches and other wearables and offer very small form factors and reduce the required systems engineering to get to market.
Таблица выбора продукта

Optical Mixed Signal Devices

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#PDs IncludedTarget Applications# of External LED DriversIs Standby
(typ)
(A)
Maximum TIA Bandwidth
(Hz)
FIFO (depth)
(Bytes)
US Price 1000 to 4999
($ US)
Input Referred Noise Floor
(A rms)
1ADPD175GGI Yes Multiple 3-- 128--
2ADPD106 No Multiple 3 500n 500k 128 $2.51-
3ADPD107 No Multiple 3 500n 500k 128 $2.51-
4ADPD105 No Multiple 3 500n 500k 128 $2.51-
5ADPD144RI Yes Vital Signs 2 3.5µ 500k 128- 1.1n
6ADPD174GGI Yes Vital Signs 3 3.5µ 500k 128 $5.67 1.1n
7ADPD103 No Multiple 3 3.5µ 500k 128 $2.51 1.1n
8ADPD142RI Yes Vital Signs 2 3.5µ 500k 128 $4.00 1.1n
9ADPD142RG Yes Vital Signs 2 3.5µ 500k 128 $4.00 1.1n
10ADUX1020 Yes Angle Sensor, Gesture, Proximity 1 3.5µ 250k 64 $2.97 1.1n