Digital Sequencers

The Analog Devices Super Sequencer® portfolio offers a total power management platform for monitoring, measuring, sequencing, and margining a large number of supply rails. Our comparators provide ±1% accurate monitoring of rails, while 12-bit ADCs offer voltage readback via a serial interface. Applications using these devices benefit from sequencing that has been custom tailored to their needs by powerful state machine cores, as well as DAC banks to trim or margin regulators. Our digital sequencers include on-board EEPROM for storing devices parameters and for latching information for later analysis.
Таблица выбора продукта

Digital Sequencers

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#Number of SuppliesSupply Voltage RangeMax Controlled VoltageFeaturesCommentsSequencingTrackingPrice (1000+)
($ US)
1ADM1266 17 3V to 15V- Sequencing, Supervisor Super Sequencer with Interchip Bus and Nonvolatile Fault Recording Yes Yes $11.99 (ADM1266ACPZ)
2ADM1260 10 3V to 14.4V- 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Fault Recording Blackbox Yes No $10.49 (ADM1260ACPZ)
3LTC2937 6 2.9V to 16.5V 6V, Higher and Negative Possible EEPROM, I2C/SMBus Interface, Sequencing, Supervisor Programmable Six Channel Sequencer and Voltage Supervisor with EEPROM Yes No $5.95 (LTC2937CUHE#PBF)
4ADM1169 8 3V to 14.4V- 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, Fault Recording Blackbox, FET Drive Output Yes No $6.49 (ADM1169ACPZ)
5ADM1168 8 3V to 14.4V- EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, Fault Recording Blackbox, FET Drive Output Yes No $5.49 (ADM1168ASTZ)
6ADM1166 12 3V to 14.4V- 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, Fault Recording Blackbox, FET Drive Output Yes No $9.99 (ADM1166ACPZ)
7ADM1069 8 3V to 14.4V- 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output Yes No $4.53 (ADM1069ACPZ-REEL7)
8ADM1063 10 3V to 14.4V- 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output Yes No $9.03 (ADM1063ASUZ-REEL7)
9ADM1062 10 3V to 14.4V- 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output Yes No $7.82 (ADM1062ASUZ)
10ADM1068 8 3V to 14.4V- EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output Yes No $4.17 (ADM1068ASTZ-REEL7)
11ADM1067 10 3V to 14.4V- EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output Yes No $6.78 (ADM1067ACPZ)
12ADM1066Reference Circuit Available 12 3V to 14.4V- 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output Yes No $8.86 (ADM1066ACPZ)
13ADM1065 10 3V to 14.4V- EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output Yes No $5.99 (ADM1065ACPZ)
14ADM1064 10 3V to 14.4V- 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output Yes No $8.08 (ADM1064ACPZ)
15ADM1060 7 3V to 14.4V- EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output Yes No $6.78 (ADM1060ARUZ)