Analog Sequencers

Analog sequencers from Analog Devices integrate accurate comparators with the control functionality of power-on and power-down sequencing for voltage regulator banks. The comparators monitor the regulator voltage outputs and trigger the turn on of next rail in the system after a preconfigured time delay. Some members of this portfolio can be cascaded together, which provides scalable solutions to expand functionality across multiple devices. Our analog sequencers provide an easy to use solution for power sequencing challenges in cellular infrastructure, telecommunication, data communication, and data center applications.
Таблица выбора продукта

Analog Sequencers

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#Number of SuppliesSupply Voltage RangeFeaturesCommentsSequencingIsupply
(typ)
(A)
Up/DownPrice (1000+)
($ US)
1ADM1186 4 2.7V to 5.5V Sequencing, Supervisor Enable Output Yes 146µ Up/Down $1.76 (ADM1186-2ARQZ)
2ADM1185 4 2.7V to 5.5V Sequencing, Supervisor Enable Output Yes 24µ Up only $1.25 (ADM1185ARMZ-1)
3ADM6820 2 2.95V to 5.5V Sequencing, Supervisor FET Drive Output Yes 350µ Up only $1.25 (ADM6820ARJZ-REEL7)
4ADM6819 2 2.95 to 5.5V Sequencing, Supervisor FET Drive Output Yes 350µ Up only $1.25 (ADM6819ARJZ-REEL7)
5LTC2928 4 2.9V to 16.5V Sequencing, Supervisor Multichannel Power Supply Sequencer and Supervisor Yes 1m Up/Down $3.95 (LTC2928CG#PBF)
6ADM1087 1 2.25V to 3.6V Sequencing, Supervisor Enable Output Yes 10µ Up only $0.39 (ADM1087AKSZ-REEL7)
7ADM1086 1 2.25V to 3.6V Sequencing, Supervisor Enable Output Yes 10µ Up only $0.39 (ADM1086AKSZ-REEL7)
8ADM1085 1 2.25V to 3.6V Sequencing, Supervisor Enable Output Yes 10µ Up only $0.39 (ADM1085AKSZ-REEL7)
9LTC2924 6 3V to 6V Sequencing Quad Power Supply Sequencer Yes 1.5m Up/Down $2.65 (LTC2924CGN#PBF)