DC/DC Controllers with Digital Power System Management

Analog Devices dc-to-dc controllers with digital power system management (PSM) provide accurate information about power systems and autonomously control and supervise dozens of voltages with ease. They provide high accuracy programming and telemetry with on-board EEPROM parameters that include voltage and current, sequencing, operating frequency, margining, faults, and temperature. Our devices are supported by LTpowerPlay®, a powerful and intuitive Windows-based development software tool used to configure and interrogate PSM devices. When deployed, PSM devices are seamlessly integrated with existing embedded systems and architectures.
Таблица выбора продукта

PSM

Power System Management (PSM) devices add digital PMBus/SMBus/I2C-interface based control, telemetry and black-box fault recording to analog DC/DC power converters, providing high level capabilities to your power system.

Learn more about PSM

LTPowerPlay

LTpowerPlay® is a powerful, Windows-based development environment supporting Analog Devices' Digital Power System Management (PSM) products.


Learn more about LTpowerPlay


DC-DC Controllers with Digital Power System Management

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
FunctionInterfaceADCDACUS Price 1000 to 4999
($ US)
1LTC3882-1 (single output) 1 3 13.2 80 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3882EUJ-1#PBF)
2LTC3882-1 (dual output) 2 3 13.2 40 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3882EUJ-1#PBF)
3LTC3884 (single output) 1 4.5 38 60 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $6.35 (LTC3884EUK#PBF)
4LTC3884 (dual output) 2 4.5 38 30 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $6.35 (LTC3884EUK#PBF)
5LTC3870-1 2 4.5 60 20 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C-- $2.35 (LTC3870EUF-1#PBF)
6LTC3886 (single output) 1 4.5 60 30 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $6.35 (LTC3886EUKG#PBF)
7LTC3886 (dual output) 2 4.5 60 15 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $6.35 (LTC3886EUKG#PBF)
8LTC3887 (single output) 1 4.5 24 60 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.47 (LTC3887EUJ-1#PBF)
9LTC3887 (dual output) 2 4.5 24 30 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.47 (LTC3887EUJ-1#PBF)
10LTC3815 1 2.25 5.5 6 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 13-Bit 9-Bit $4.71 (LTC3815EUFE#PBF)
11ADP1052 1 3 3.6- DC/DC Regulator With Power System Management PMBUS-- $4.20 (ADP1052ACPZ-RL)
12LTC3882 (single output) 1 3 13.2 80 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3882EUJ#PBF)
13LTC3882 (dual output) 2 3 13.2 40 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3882EUJ#PBF)
14LTC3870 2 4.5 60 20 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C-- $2.35 (LTC3870EUFD#PBF)
15ADP1055 1 3 3.6- DC/DC Regulator With Power System Management PMBUS-- $4.60 (ADP1055ACPZ-R7)
16ADP1050 1 3 3.6- DC/DC Regulator With Power System Management PMBUS-- $3.40 (ADP1050ACPZ-R7)
17ADP1051 1 3 3.6- DC/DC Regulator With Power System Management PMBUS-- $3.90 (ADP1051ACPZ-R7)
18ADP1046A 1 3 3.6- DC/DC Regulator With Power System Management I²C-- $4.50 (ADP1046AACPZ-R7)
19LTC3883 1 4.5 24 30 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $4.82 (LTC3883EUH#PBF)
20ADP1053 1 3 3.6- DC/DC Regulator With Power System Management PMBUS-- $5.30 (ADP1053ACPZ-R7)
21ADP1048 1 3 3.6- DC/DC Regulator With Power System Management PMBUS-- $3.60 (ADP1048ARQZ-R7)
22ADP1047 1 3 3.6- DC/DC Regulator With Power System Management PMBUS-- $3.00 (ADP1047ARQZ-R7)
23LTC3880 (single output) 1 4.5 24 60 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3880EUJ-1#PBF)
24LTC3880 (dual output) 2 4.5 24 30 DC/DC Regulator With Power System Management PMBUS, SMBus/I2C 16-Bit 12-Bit $5.35 (LTC3880EUJ-1#PBF)
25ADP1043A 1 3.15 3.6- DC/DC Regulator With Power System Management--- $4.64 (ADP1043AACPZ-R7)