Прецизионные модуляторы/демодуляторы

Analog Devices precision modulators and demodulators support balanced modulation and demodulation, synchronous detection, signal recovery, and a range of other applications in industrial, medical, and communications markets. Our devices are specified over a temperature range of –40°C to +85°C and have the low power consumption that makes them ideal for battery-powered and low voltage systems.

Additional applications:
• Lock-in amplifiers
• Phase detectors
• Control systems



Таблица выбора продукта

Precision Modulators/Demodulators

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#Sensor Primary FunctionSignal Conditioning FeaturesBW -3 dB
(typ)
(Hz)
BW, Baseband/Channel
(typ)
(Hz)
Vs span
(min)
(V)
Vs span
(max)
(V)
Gain Drift
(typ)
(ppm/°C)
US Price 1000 to 4999
($ US)
1ADA2200Reference Circuit Available Precision Mod/Dem Demodulator, Programable LP Filter 4M 30k 2.7 3.6 5 $2.95
2AD630 Precision Mod/Dem Demodulator, Modulator 2M 1k 10 33 2 $13.50