Компараторы с низким энергопотреблением

Analog Devices low power comparators provide a capable solution to demanding applications that must operate in the µA range. To cover a range of design needs, our low power comparators are available in commercial, industrial, and automotive temperature ranges, with feature such as noninverting inputs and inverting inputs. This portfolio supports applications such as Li-Ion monitoring, handheld instruments, LED/relay driving, control systems, and optoisolator driving.
Таблица выбора продукта

Low Power Comparators

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#Vin RangeProp Delay V p-p
(typ)
(s p-p)
Adjustable HysteresisInput LatchVs TypeVsupply Pos-1
(max)
(V)
Vs Pos-1
(min)
(V)
Is Pos
(max)
(A)
# of Channels
1ADCMP380 2 to 5.5 V 23µ Fixed No Single 5.5 0.9 190n 1
2ADCMP395 -0.2 to Vcc+0.2 V 9.5µ- No Single 5.5 2.3 33.9µ 2
3ADCMP394 -0.2 to Vcc+0.2 V 9.5µ- No Single 5.5 2.3 33.9µ 1
4ADCMP392 -0.2 to Vcc+0.2 V 4.5µ- No Single 5.5 2.3 29.3µ 2
5ADCMP391 -0.2 to Vcc+0.2 V 4.5µ- No Single 5.5 2.3 24.7µ 1
6ADCMP393 -0.2 to Vcc+0.2 V 4.5µ Fixed No Single 5.5 2.3 36.8µ 4
7ADCMP396 -0.2 to Vcc+0.2 V 4.94µ Fixed No Single 5.5 2.3 41.61µ 4
8ADCMP671- 10µ Fixed No Single 5.5 1.7 6.5µ 2
9AD8468 -0.2 to Vcc+0.2 V 35n Fixed No Single 5.5 2.5 800µ 1
10ADCMP609 -0.2 to Vcc+0.2 V 30n Adjustable No Single 5.5 2.5 500µ 1
11ADCMP670Reference Circuit Available 0 to Vcc 10µ Fixed No Single 5.5 1.7 5.7µ 2
12ADCMP608 -0.2 to Vcc+0.2 V 30n Fixed No Single 5.5 2.5 500µ 1
13ADCMP361 0 to Vcc Fixed No Single 5.5 1.7 10µ 1
14ADCMP343 0 to Vcc 10µ Adjustable No Single 5.5 1.7 6.5µ 2
15ADCMP341 0 to Vcc 10µ Adjustable No Single 5.5 1.7 2
16ADCMP607 -0.2 to Vcc+0.2 V 1.2n Adjustable Yes Dual 5.5 2.5 1.5m 1
17ADCMP603 -0.5 to Vcc+0.5 V 3.5n Adjustable Yes Dual 5.5 2.5 3.5m 1
18ADCMP602 -0.2 to Vcc+0.2 V 3.5n Adjustable Yes Dual 5.5 2.5 3m 1
19ADCMP601Reference Circuit Available -0.2 to Vcc+0.2 V 3.5n Adjustable Yes Single 5.5 2.5 3m 1
20ADCMP600 -0.2 to Vcc+0.2 V 3.5n Fixed No Single 5.5 2.5 3m 1
21ADCMP582 -2 to 3 V 180p Adjustable Yes Dual 5.5 4.5 8m 1
22ADCMP581 -2 to 3 V 180p Adjustable Yes Dual 5.5 4.5 8m 1
23ADCMP580 -2 to 3 V 180p Adjustable Yes Dual 5.5 4.5 8m 1
24ADCMP553 -0.2 to Vcc-2 V 500p Fixed Yes Single 5.25 3.135 8m 1
25ADCMP371Reference Circuit Available 0 to 22 V Fixed No Single 5.5 2.25 1
26ADCMP370Reference Circuit Available 0 to 22 V Fixed No Single 5.5 2.25 1
27ADCMP356Reference Circuit Available 0 to 22 V Fixed No Single 5.5 2.25 10µ 1
28ADCMP354 0 to 22 V Fixed No Single 5.5 2.25 10µ 1
29ADCMP350Reference Circuit Available 0 to 22 V Fixed No Single 5.5 2.25 10µ 1
30ADCMP564 -2 to 3 V 700p Adjustable Yes Dual 5.25 4.75 3.2m 2
31ADCMP563 -2 to 3 V 700p Fixed Yes Dual 5.25 4.75 5m 2
32AD8561 -5.0 to 3.0 V, 0 to 3 V 7n Fixed Yes Dual 5.5 4.5 6m 1
33CMP402 -5.0 to 4.0 V 60n Fixed No Dual, Single 5 0 1.4m 4
34CMP401 -5.0 to 4.0 V 33n Fixed No Dual, Single 5 0 6.5m 4
35CMP04 0 to V+ -1.5 V 1.3µ Fixed No Single 5 5 0.8m 4