IF/RF Receivers

IF and RF Receivers are designed for communications infrastructure applications. Wide input bandwidth and high sample rates allow digitizing close to the antenna. Various receiver architectures, such as zero-IF, IF sampling to direct RF receivers, are supported and available on chip post digital signal processing can be used to offset demands in the FPGA or digital ASIC and ease analog filtering.
Таблица выбора продукта

IF/RF Receivers

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#RF Primary FunctionResolution
(bits)
Sample Rate
(max)
(SPS)
# Rx ChannelsRF FeaturesFreq Response
(min)
(Hz)
Freq Response
(max)
(Hz)
IF/Channel BW
(max)
(Hz)
IF/RF Noise Density
(typ)
(dBFS/Hz)
Power
(typ)
(W)
Data Output FormatsUS Price 1000 to 4999
($ US)
1AD6688 RF Sampling Receiver 14 3G 2 High Speed, Integrated DDC, JESD204B Interface, Programmable FIR filter 0 9G 1.2G -152 3.3 JESD204B $895.90 (AD6688BBPZRL-3000)
2AD6684 IF Rx 14 500M 4 High Speed, Integrated DDC, Integrated NSR, JESD204B Interface, VDR, Wireless Infrastructure 0 1.4G 135M -151.5 1.68 JESD204B $488.75 (AD6684BCPZ-500)
3AD6679 IF Rx 14 500M 2 Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 0 2G 135M -153 2.2 LVDS $272.00 (AD6679BBPZ-500)
4AD6676 IF Rx 16 3.2G 1 Integrated DDC, Internal PLL, JESD204B Interface, Precision, Rx, Wireless Infrastructure 70M 450M 160 -159 1.2 JESD204B $145.00 (AD6676BCBZRL)
5AD6674-750 IF Rx 14 750M 2 Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 0 2G 375M -153 2.8 JESD204B $369.75 (AD6674BCPZRL7-750)
6AD6674-500 IF Rx 14 500M 2 Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 0 2G 250M -153 2.2 JESD204B $272.00 (AD6674BCPZRL7-500)
7AD6674-1000 IF Rx 14 1G 2 Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 0 2G 500M -154 3.3 JESD204B $584.38 (AD6674BCPZRL7-1000)
8AD6673 IF Rx 11 250M 2 Integrated NSR, Rx, Wireless Infrastructure 0 400M 80M -154 837m JESD204B $74.80 (AD6673BCPZ-250)
9AD6657AReference Circuit Available IF Rx 11 200M 4 Integrated NSR, Wireless Infrastructure 2.5M 400M 44M -152 1.25 LVDS $111.35 (AD6657ABBCZ)
10AD6672 IF Rx 11 250M 1 Integrated NSR, Rx, Wireless Infrastructure 0 350M 80M -153 423m LVDS $44.20 (AD6672BCPZRL7-250)
11AD6649 IF Rx 14 250M 2 Integrated DDC, Rx, Wireless Infrastructure 0 1G 100 -151 1.03 LVDS $83.30 (AD6649BCPZ)
12AD6643-250 Cable Modem Baseband/IF Signal Processing 11 250M------ 853m- $74.80 (AD6643BCPZ-250)
13AD6643-200 IF Rx 11 200M 2 Integrated NSR, Rx, Wireless Infrastructure 0 400M 66M -154 765m LVDS $63.92 (AD6643BCPZ-200)
14AD6641-500 Cable Modem Baseband/IF Signal Processing 12 500M------ 695m--
15AD6642 IF Rx 11 200M 2 Wireless Infrastructure 2.5M 800M 66M -150 620m LVDS $75.85 (AD6642BBCZ)
16AD6655-80 IF Rx 14 80M 2 Rx, Wireless Infrastructure 0 450M 20M -148 0.8 LVDS $49.51 (AD6655ABCPZ-80)
17AD6655-150 IF Rx 14 150M 2 Rx, Wireless Infrastructure 0 450M 37.5M -151 1.4 LVDS $101.63 (AD6655ABCPZ-150)
18AD6655-125 IF Rx 14 125M 2 Rx, Wireless Infrastructure 0 450M 31.25M -149 1.2 LVDS $87.04 (AD6655ABCPZ-125)
19AD6655-105 IF Rx 14 105M 2 Rx, Wireless Infrastructure 0 450M 26.25M -149 1 LVDS-
20AD6650 IF Rx 12 26M 2 Integrated NSR, Narrowband Radio (GSM EDGE), Rx, Wireless Infrastructure 70M 260M 3.5M -157 1.7 CMOS-
21AD9874 IF Rx 24 26M 1 APCO25, GSM/EDGE, Rx, TETRA, Wireless Infrastructure 10M 300M 270k -143 62m CMOS $15.14 (AD9874ABST)
22AD6600 IF Rx 11 20M 2 Wireless Infrastructure 70M 250M 5M -130 976m CMOS $45.00 (AD6600ASTZ)
23AD6677 IF Rx 11 250M 1 JESD204B Interface, Rx, Wireless Infrastructure 0 400M 80 -154 500m JESD204B $44.20 (AD6677BCPZ)