ATE: DPS & PMU

Analog Devices parametric measurement units (PMU) and device power supply (DPS) products provide a flexible range of voltage and current source/measurement capability to meet a wide range of cost-sensitive test application needs. The DPS will source currents to 1.2A and multiple devices can be ganged for even higher power applications.
Таблица выбора продукта

ATE: DPS & PMU

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#ATE Primary FunctionATE Configuration# of ChannelsCurrent Output RangesVout RangeV/I ClampsInterfaceProgramming Logic LevelPower
(typ)
(W)
ATE FeaturesUS Price 1000 to 4999
($ US)
1AD5522Reference Circuit Available DPS and PMU PMU 4 2 mA, 20 uA, 200 uA, 5 uA, 80 mA 22.5 I, V Serial LVDS 800m 16 Bit DAC levels w/ Offset and Gain Correction, FET Input, FN (HiZ), FV, Guard Amplifier, MI, mV, Window Comparator $40.17 (AD5522JSVDZ)
2AD5560Reference Circuit Available DPS and PMU DPS 1 1.2 A, 2.5 mA, 2.5 uA, 25 mA, 25 uA, 250 uA, 5 uA, 500 mA 25 V (Scalable) I Serial CMOS 800m 16 Bit DAC levels w/ Offset and Gain Correction, FN (HiZ), FV, Guard Amplifier, MI, mV, TFT-LCD Power Controller, Window Comparator $19.52 (AD5560JSVUZ-REEL)
3ADATE207 Timing Generator Timing Generator and Formatter IC 4----- 5.7 Timing Generator and Formatter IC-
4AD5520 DPS and PMU PMU 1 4 mA, 4 uA, 40 uA, 400 uA -11 to 11 I, V Parallel CMOS 500m FET Input, FN (HiZ), FV, Guard Amplifier, MI, mV, PMU Overview, Window Comparator $18.72 (AD5520JSTZ)