Добавить к Мастеру создания структурных схем

ADSP-BF516:  Low Power Blackfin with Advanced Embedded Connectivity

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The Blackfin processor family is extended further into the industrial and instrumentation market with the availability of an on chip eMAC, a 3-phase PWM generation unit and a quadrature encoder. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of connected applications, including motor control, power line monitoring, biometrics, pro-audio and femto cells.

The embedded eMAC of the BF516 coupled with a 400MHz CPU and a plethora of other peripherals make the BF516 the most attractive choice for demanding network connected systems.

The VoIP challenge to the embedded-system designer is to choose a processing solution that is cost-effective, easy to deploy and scaleable in performance across market spaces. A “sweet spot” embedded-solution approach is to design with a platform that can implement a low channel count basic VoIP solution, yet retain sufficient capacity for value added capabilities and services – such as video, music, imaging and system control. Unlike traditional VoIP embedded solutions that utilize two processor cores to provide VoIP functionality, the ADSP-BF516 provides a convergent solution in a unified core architecture that allows voice and video signal processing concurrent with RISC MCU processing to handle network and user-interface demands. This unique ability to offer full VoIP functionality on a single convergent processor provides for a unified software development environment, faster system debugging and deployment, and lower overall system cost.

The BF516 also brings ultra low power and a removable storage interface covering SDIO, CE-ATA and eMMC for portable devices.

IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF516 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Blackfin processor core with up to 400 MHz (800 MMACS) performance
  • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
  • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
  • Ethernet 10/100 MII interface
  • Connectivity: SDIO, CE-ATA, eMMC, UART’s, SPORT’s, SPI and TWI
  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection
  • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • 176-p, 0.5 mm pitch, 24 X 24 LQFP is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)
  • 168-ball BGA package is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)

Functional Block Diagram for ADSP-BF516

Документация

Наименование Тип контента Тип файлов
ADSP-BF512/ADSP-BF514/ADSP-BF516/ADSP-BF518(F) Blackfin Embedded Processor Data Sheet (Rev Rev. B, 02/2011) (pdf, 2483 kB) Технические описания PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Статьи по применению PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Статьи по применению PDF
EE-350: Seamlessly Interfacing MEMS Microphones with Blackfin Processors (Rev 1, 08/2010)  (pdf, 701 kB) Статьи по применению PDF
EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) Статьи по применению PDF
EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) Статьи по применению PDF
EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) Статьи по применению PDF
EE-326: Blackfin Processor and SDRAM Technology (Rev 2, 12/2008)  (pdf, 958 kB) Статьи по применению PDF
EE-271: EE-271: Using Cache Memory on Blackfin Processors (Rev 2, 05/2009)  (pdf, 1634 kB) Статьи по применению PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Статьи по применению PDF
Selecting a Processor for VoIP Solutions  (pdf, 317 kB) Обзор PDF
Online Training: Introducing the $150.00 JTAG Emulator for Blackfin Processors (ADZS-ICE-100B) Обучение HTML
Online Training: ADI Solutions for Video Surveillance Equipment (EES-002) Обучение HTML
Online Training: Processors in Portable Healthcare (EES-003) Обучение HTML
ADSP-BF51x Blackfin ® Processor Hardware Reference, Rev 1.2, February 2013  (pdf, 21981 kB) Руководства по процессорам PDF
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) Руководства по процессорам PDF
Getting Started With Blackfin Processors, Revision 6.0, September 2010 Руководства по процессорам HTML
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Руководства по программному обеспечению HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Руководства по программному обеспечению PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Руководства по эмуляторам PDF
ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) Руководства по эмуляторам PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Старые руководства по программным средствам PDF
Knowledge Base DSP База знаний HTML
ADSP-BF512_BF514_BF516_BF518F Blackfin Anomaly List for Revisions 0.0, 0.1, 0.2 (Rev G, 06-19-2012)  (pdf, 239 kB) Аномалии ИС PDF
Blackfin Processor Family Product Highlight  (pdf, 2027 kB) Ключевые продукты PDF
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Техническая периодика HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF512/BF514/BF516/BF518 Blackfin Processor BSDL File 176-Pin LQFP Package (05/2010)  (txt, 15 kB) Файлы BSDL TXT
ADSP-BF512/BF514/BF516/BF518 Blackfin Processor BSDL File 168-Ball CSP_BGA Package (05/2010)  (txt, 15 kB) Файлы BSDL TXT
ADSP-BF512/BF514/BF516/BF518 Rev 0.1 1.8/2.5/3.3V I/O Blackfin Processor IBIS Datafile 12x12 168-Ball CSP_BGA Package (09/2009)  (zip, 164 kB) Модели IBIS ZIP
ADSP-BF512/BF514/BF516/BF518 Rev 0.1 1.8/2.5/3.3V I/O Blackfin Processor IBIS Datafile 24x24 176-Lead LQFP Package (09/2009)  (zip, 309 kB) Модели IBIS ZIP
Blackfin Code Examples Примеры кода HTML

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADSP-BF516 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADSP-BF516BBCZ-3 Статус: Prodn 260 Ball BGA (19mm²) 168 Ind Tray, 189 $ 10,00 $ 9,50 Y  Используемые материалы PCN Купить
ADSP-BF516BBCZ-4 Статус: Prodn 260 Ball BGA (19mm²) 168 Ind Tray, 189 $ 11,21 $ 10,65 Y  Используемые материалы PCN Купить
ADSP-BF516BSWZ-3 Статус: Prodn 176 ld LQFP-EP (24X24 w/5.8 ep) 176 Ind Tray, 40 $ 10,00 $ 9,50 Y  Используемые материалы PCN Купить
ADSP-BF516BSWZ-4 Статус: Prodn 176 ld LQFP-EP (24X24 w/5.8 ep) 176 Ind Tray, 40 $ 11,21 $ 10,65 Y  Используемые материалы PCN Купить
ADSP-BF516KBCZ-3 Статус: Prodn 168 ball CSPBGA (12x12x1.6mm) 168 Comm. Tray, 189 $ 9,39 $ 8,92 Y  Используемые материалы PCN Купить
ADSP-BF516KBCZ-4 Статус: Prodn 168 ball CSPBGA (12x12x1.6mm) 168 Comm. Tray, 189 $ 10,61 $ 10,08 Y  Используемые материалы PCN Купить
ADSP-BF516KSWZ-3 Статус: Prodn 176 ld LQFP-EP (24X24 w/5.8 ep) 176 Comm. Tray, 40 $ 9,39 $ 8,92 Y  Используемые материалы PCN Купить
ADSP-BF516KSWZ-4 Статус: Prodn 176 ld LQFP-EP (24X24 w/5.8 ep) 176 Comm. Tray, 40 $ 10,61 $ 10,08 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADSP-BF518F EZ-Board Evaluation Board for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-BF518F-EZBRD Статус: Prodn Evaluation Board $ 325,00 Да -
USB-Based Emulator and High Performance USB-Based Emulator
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-HPUSB-ICE Статус: Prodn Emulator $ 4 000,00 Да -
ADZS-USB-ICE Статус: Prodn Emulator $ 1 200,00 Да -
VDSP-BLKFN-PCFLOAT Статус: Prodn Development Software $ 4 250,00 Да -
VDSP-BLKFN-PCFLT-5 Статус: Prodn Development Software $ 14 000,00 Да -
VDSP-BLKFN-PC-FULL Статус: Prodn Development Software $ 3 500,00 Да -
VDSP-BLKFN-PC-TEST Статус: Prodn Development Software $ 0,00 Да -
VDSP-SHARC-PCFLOAT Статус: Prodn Development Software $ 4 300,00 Да -
VDSP-SHARC-PCFLT-5 Статус: Prodn Development Software $ 14 200,00 Да -
VDSP-SHARC-PC-FULL Статус: Prodn Development Software $ 3 550,00 Да -
VDSP-SHARC-PC-TEST Статус: Prodn Development Software $ 0,00 Да -
VDSP-TS-PCFLOAT Статус: Prodn Evaluation Board $ 4 300,00 Нет -
VDSP-TS-PCFLT-5 Статус: Prodn Evaluation Board $ 14 200,00 Нет -
VDSP-TS-PC-FULL Статус: Prodn Evaluation Board $ 3 550,00 Нет -
VDSP-TS-PC-TEST Статус: Prodn Evaluation Board $ 0,00 Нет -
USB EZ-Extender for Blackfin and SHARC EZ-Boards/EZ-KIT Lites
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-BFSHUSB-EZEXT Статус: Prodn Evaluation Board $ 100,00 Да -
ADZS-BF518F-EZLITE Статус: Prodn Evaluation Board $ 495,00 Да -
ADZS-BF518F-EZBRD Статус: Prodn Evaluation Board $ 325,00 Да -
ADZS-BF526-EZLITE Статус: Prodn Evaluation Board $ 495,00 Да -
ADZS-BF526-EZBRD Статус: Prodn Evaluation Board $ 325,00 Да -
ADZS-21469-EZLITE Статус: Prodn Evaluation Board $ 550,00 Да -
ADZS-21469-EZBRD Статус: Prodn Evaluation Board $ 375,00 Да -
ADZS-21479-EZLITE Статус: Prodn Evaluation Board $ 550,00 Да -
ADZS-21479-EZBRD Статус: Prodn Evaluation Board $ 375,00 Да -
ADZS-21489-EZLITE Статус: Prodn Evaluation Board $ 495,00 Да -
ADZS-21489-EZBRD Статус: Prodn Evaluation Board $ 350,00 Да -
ADSP-BF518F EZ-KIT Lite Evaluation Kit for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-BF518F-EZLITE Статус: Prodn Evaluation Board $ 495,00 Да -
ADZS-BF518F-EZBRD Статус: Prodn Evaluation Board $ 325,00 Да -
ADZS-SADA2-BRD Статус: Prodn Evaluation Board $ 250,00 Да -
ADZS-BFLLCD-EZEXT Статус: Prodn Evaluation Board $ 135,00 Да -
ADZS-BFBLUET-EZEXT Статус: Prodn Evaluation Board $ 195,00 Да -
ADZS-BFSHUSB-EZEXT Статус: Prodn Evaluation Board $ 100,00 Да -
ADZS-HPUSB-ICE Статус: Prodn Evaluation Board $ 4 000,00 Да -
ADZS-USB-ICE Статус: Prodn Evaluation Board $ 1 200,00 Да -
ADZS-ICE-100B Статус: Prodn Evaluation Board $ 150,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть