ADUC7129

PRODUCTION

Precision Analog Microcontroller ARM7TDMI® MCU with 12-Bit ADC and DDS DAC

Viewing:

Overview

  • Analog I/O
    Multi-Channel, 12-bit, 1MSPS ADC
    Up to 14 analog-to-digital converter (ADC) channels
    Fully differential and single-ended modes
    0 to VREF Analog Input Range
    10-bit digital-to-analog converter (DAC)
    32-bit 21 MHz direct digital synthesis (DDS)
    Current-to-Voltage (I/V) Conversion
    Integrated second-order low-pass filter (LPF)
    DDS Input to DAC
    100 Ω line driver
  • On-Chip Voltage Reference
  • On-Chip Temperature Sensor (±3°C)
  • Voltage Comparator
  • Microcontroller
    ARM7TDMI Core, 16/32-bit RISC architecture
    JTAG Port supports code download and debug
    External Watch crystal/ Clock Source
    41.78 MHz PLL with 8-way programmable divider
    Optional trimmed on-chip oscillator
  • See datasheet for additional features
ADUC7129
Precision Analog Microcontroller ARM7TDMI® MCU with 12-Bit ADC and DDS DAC
ADuC7129 Functional Block Diagram ADuC7129 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed