Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • ADA4096-2 with higher BW, lower Vos, lower Isy and 32V Input OVP

Rail-to-rail output swing combined with dc accuracy are the key features of the OP495 quad and OP295 dual CBCMOS operational amplifiers. By using a bipolar front end, lower noise and higher accuracy than those of CMOS designs have been achieved. Both input and output ranges include the negative supply, providing the user with zero-in/zero-out capability. For users of 3.3 V systems such as lithium batteries, the OP295/OP495 are specified for 3 V operation.

Maximum offset voltage is specified at 300 μV for 5 V operation, and the open-loop gain is a minimum of 1000 V/mV. This yields performance that can be used to implement high accuracy systems, even in single-supply designs.

The ability to swing rail-to-rail and supply 15 mA to the load makes the OP295/OP495 ideal drivers for power transistors and H bridges. This allows designs to achieve higher efficiencies and to transfer more power to the load than previously possible without the use of discrete components.

For applications such as transformers that require driving inductive loads, increases in efficiency are also possible. Stability while driving capacitive loads is another benefit of this design over CMOS rail-to-rail amplifiers. This is useful for driving coax cable or large FET transistors. The OP295/OP495 are stable with loads in excess of 300 pF.

The OP295 and OP495 are specified over the extended indus-trial (−40°C to +125°C) temperature range. The OP295 is available in 8-lead PDIP and 8-lead SOIC_N surface-mount packages. The OP495 is available in 14-lead PDIP and 16-lead SOIC_W surface-mount packages.

Applications

  • Battery-operated instrumentation
  • Servo amplifiers
  • Actuator drives
  • Sensor conditioners
  • Power supply control

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Rail-to-rail output swing
  • Single-supply operation: 3 V to 36 V
  • Low offset voltage: 300 μV
  • Gain bandwidth product: 75 kHz
  • High open-loop gain: 1000 V/mV
  • Unity-gain stable
  • Low supply current/per amplifier: 150 μA maximum

Pin Configuration for OP295

Документация

Наименование Тип контента Тип файлов
OP295/OP495: Dual/Quad Rail-to-Rail Operational Amplifiers Data Sheet (Rev G, 08/2009) (pdf, 389 kB) Технические описания PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Технические статьи HTML
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Журнал Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OP295 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
OP295GP Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 2,70 $ 2,57 N  Используемые материалы PCN Купить
OP295GPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 2,39 $ 2,27 Y  Используемые материалы PCN Купить
OP295GS Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,64 $ 2,51 N  Используемые материалы Уведомить меня Купить
OP295GS-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 2,51 N  Используемые материалы Уведомить меня Купить
OP295GS-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 2,51 N  Используемые материалы Уведомить меня Купить
OP295GSZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,34 $ 2,22 Y  Используемые материалы Уведомить меня Купить
OP295GSZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 2,22 Y  Используемые материалы Уведомить меня Купить
OP295GSZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 2,22 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-2 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-2CPZ Статус: Prodn Dual CP-8 lead LFCSP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual RM-8 lead MSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual R-8 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.