Информация о продукте

Статус продукта:Производство
Новые альтернативные решения: NEW DESIGNS consider the AD8672 with improved DC accuracy, noise, speed and quiescent power consumption in narrow SOIC and MSOP 8-Lead packages.

The OP270 is a high-performance monolithic dual operational amplifier with exceptionally low voltage noise, 5nV/(root)Hz at 1kHz Max, offering comparable performance to PMI's industry standard OP-27.

The OP270 features an input offset voltage below 75µV and offset drift under 1µV/°C, guaranteed over the full military temperature range. Open-loop gain of the OP-270 is over 1,500,000 into a 10k Ohm load insuring excellent gain accuracy and linearity, even in high-gain applications. Input bias current is under 20nA which reduces errors due to signal source resistance. The OP270's CMR of over 106dB and PSRR of less than 3.2µV/V significantly reduce errors due to ground noise and power supply fluctuations. Power consumption of the dual OP270 is one-third less than two OP27s, a significant advantage for power concious applications. The OP270 is unity-gain stable with a gain-bandwidth product of 5MHz and a slew rate of 2.4V/µs.

The OP270 offers excellent amplifier matching which is important for applications such as multiple gain blocks, low-noise instrumentation amplifiers, dual buffers, and low-noise active filters.

The OP270 conforms to the industry standard 8-pin DIP pinout. It is pin compatible with the MC1458/1558, SE5532/A, RM4558, and HA5102 dual op amps and can be used to upgrade systems using these devices.

For higher speed applications the OP271, with a slew rate of 8V/µs, is recommended. For a quad op amp, see the OP-470.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Very Low Noise 5 nV/√Hz @ 1 kHz Max
  • Excellent Input Offset Voltage 75 µV Max
  • Low Offset Voltage Drift 1 µV/°C Max
  • Very High Gain 1500 V/mV Min
  • Outstanding CMR 106 dB Min
  • Slew Rate 2.4 V/µs Typ
  • Gain Bandwidth Product 5 MHz Typ
  • Industry-Standard 8-Lead Dual Pinout

Pin Configuration Diagram for OP270

OP270 Diagram
Pin Configuration Diagram for OP270

Документация

Наименование Тип контента Тип файлов
OP270: Dual Very Low Noise Precision Operational Amplifier Data Sheet  (Rev E, 02/2010) (pdf, 566 kB) Технические описания PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Журнал Analog Dialogue HTML
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Информация по аэрокосмической области применения PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Информация по аэрокосмической области применения PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Информация по аэрокосмической области применения PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
OP270 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-8872101PA Статус: Prodn CERDIP GLASS SEAL 8 Mil Tube, 48 $ 27,38 $ 26,01 N  Используемые материалы PCN Купить
OP270EZ Статус: Prodn CERDIP GLASS SEAL 8 Ind Tube, 48 $ 9,11 $ 8,66 N  Используемые материалы PCN Купить
OP270FZ Статус: Prodn CERDIP GLASS SEAL 8 Ind Tube, 48 $ 6,85 $ 6,50 N  Используемые материалы PCN Купить
OP270GP Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 3,59 $ 3,23 N  Используемые материалы PCN Купить
OP270GPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 3,18 $ 2,86 Y  Используемые материалы PCN Купить
OP270GS Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 3,59 $ 3,23 N  Используемые материалы PCN Купить
OP270GS-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 3,23 N  Используемые материалы PCN Купить
OP270GSZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 3,18 $ 2,86 Y  Используемые материалы PCN Купить
OP270GSZ-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 2,86 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть