Добавить к Мастеру создания структурных схем

AD8605:  Precision, Low Noise, CMOS, RRIO Op Amp (single)

Информация о продукте

Статус продукта:Производство

The AD8605, AD8606, and AD8608 are single, dual, and quad rail-to-rail input and output, single-supply amplifiers. They feature very low offset voltage, low input voltage and current noise, and wide signal bandwidth. They use the Analog Devices, Inc. patented DigiTrim® trimming technique, which achieves superior precision without laser trimming.

The combination of low offsets, low noise, very low input bias currents, and high speed makes these amplifiers useful in a wide variety of applications. Filters, integrators, photodiode amplifiers, and high impedance sensors all benefit from the combination of performance features. Audio and other ac applications benefit from the wide bandwidth and low distortion. Applications for these amplifiers include optical control loops, portable and loop-powered instrumentation, and audio amplification for portable devices.

The AD8605, AD8606, and AD8608 are specified over the extended industrial temperature range (−40°C to +125°C). The AD8605 single is available in 5-lead SOT-23 and 5-ball WLCSP packages. The AD8606 dual is available in an 8-lead MSOP, an 8-ball WLSCP, and a narrow SOIC surface-mounted package. The AD8608 quad is available in a 14-lead TSSOP package and a narrow 14-lead SOIC package. The 5-ball and 8-ball WLCSP offer the smallest available footprint for any surface-mounted operational amplifier. The WLCSP, SOT-23, MSOP, and TSSOP versions are available in tape-and-reel only.

Applications

  • Photodiode amplification
  • Battery-powered instrumentation
  • Multipole filters
  • Sensors
  • Barcode scanners
  • Audio

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • Low offset voltage: 65 µV maximum
  • Low input bias currents: 1 pA maximum
  • Low noise: 8 nV/√Hz
  • Wide bandwidth: 10 MHZ
  • High open-loop gain: 1000 V/mV
  • Unity gain stable
  • Single-supply operation: 2.7 V to 5.5 V
  • 5-ball WLCSP for single (AD8605), and 8-ball WLCSP for dual (AD8606)

Pin Diagrams

Подобная продукция

  • ADA4500-2: available in a dual channel version offering similar AC and DC specifications in a high linearity, zero-crossover precision Op Amp.

Документация

Наименование Тип контента Тип файлов
AD8605/AD8606/AD8608: Precision, Low Noise, CMOS, Rail-to-Rail, Input/Output Operational Amplifiers Data Sheet (Rev N, 04/2013) (pdf, 722 kB) Технические описания PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Статьи по применению PDF
CN-0254: Low Cost, 16-Bit, 250 kSPS, 8-Channel, Isolated Data Acquisition System  (pdf, 258 kB) Circuit Note PDF
CN-0189: Tilt Measurement Using a Dual Axis Accelerometer  (pdf, 285 kB) Circuit Note PDF
CN-0218: 500 V Common-Mode Voltage Current Monitor  (pdf, 161 kB) Circuit Note PDF
CN-0028: Precision, Bipolar, Configuration for the AD5547/AD5557 DAC  (pdf, 86 kB) Circuit Note PDF
CN-0027: Precision, Unipolar, Noninverting Configuration for the AD5547/AD5557 DAC  (pdf, 90 kB) Circuit Note PDF
CN-0026: Precision, Unipolar, Inverting Conversion Using the AD5547/AD5557 DAC  (pdf, 90 kB) Circuit Note PDF
CN-0024: Precision, Bipolar Configuration for the AD5546/AD5556 DAC  (pdf, 139 kB) Circuit Note PDF
CN-0023: Precision, Unipolar, Noninverting Configuration for the AD5546/AD5556 DAC  (pdf, 92 kB) Circuit Note PDF
MS-2212: The Maximum Supply Current That Wasn't  (pdf, 241 kB) Технические статьи PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8605 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8605 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8605ACBZ-REEL Статус: Prodn CHIPS W/SOLDER BUMPS/WLSCP 5 Ind Reel, 15000 - $ 0,76 Y  Используемые материалы Уведомить меня Купить
AD8605ACBZ-REEL7 Статус: Prodn CHIPS W/SOLDER BUMPS/WLSCP 5 Ind Reel, 4000 - $ 0,76 Y  Используемые материалы PCN Купить Образцы
AD8605ART-REEL Статус: Prodn 5 ld SOT-23 5 Ind Reel, 10000 $ 0,00 $ 0,00 N  Используемые материалы PCN Купить
AD8605ARTZ-R2 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 250 $ 0,97 $ 0,97 Y  Используемые материалы PCN Купить
AD8605ARTZ-REEL Статус: Prodn 5 ld SOT-23 5 Ind Reel, 10000 $ 0,00 $ 0,68 Y  Используемые материалы PCN Купить
AD8605ARTZ-REEL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 $ 0,00 $ 0,68 Y  Используемые материалы PCN Купить Образцы
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть