Добавить в Мастер Структурных Схем

ADA4505-4:  10 µA, RRIO, Zero Input Crossover Distortion Quad Op Amp

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADA4505-1/ADA4505-2/ADA4505-4 are single, dual, and quad micropower amplifiers featuring rail-to-rail input and output swings while operating from a single 1.8 V to 5 V power supply or from dual ±0.9 V to ±2.5 V power supplies.

Employing a new circuit technology, these low cost amplifiers offer zero input crossover distortion (excellent PSRR and CMRR performance) and very low bias current, while operating with a supply current of less than 10 μA per amplifier.

This combination of features makes the ADA4505-x amplifiers ideal choices for battery-powered applications because they minimize errors due to power supply voltage variations over the lifetime of the battery and maintain high CMRR even for a rail-to-rail op amp.

Remote battery-powered sensors, handheld instrumentation and consumer equipment, hazard detectors (for example, smoke, fire, and gas), and patient monitors can benefit from the features of the ADA4505-x amplifiers.

The ADA4505-x family is specified for both the industrial temperature range (−40°C to +85°C) and the extended industrial temperature range (−40°C to +125°C). The ADA4505-1 single amplifier is available in a tiny 5-lead SOT-23. The ADA4505-2 dual amplifier is available in a standard 8-lead MSOP and a 8-ball WLCSP. The ADA4505-4 quad amplifier is available in a 14-lead TSSOP and a 14-ball WLCSP.

The ADA4505-x family is a member of a growing series of zero crossover op amps offered by Analog Devices, Inc., including the AD8506/AD8508, which also operate from a single 1.8 V to 5 V power supply or from dual ±0.9 V to ±2.5 V power supplies.

Applications

  • Pressure and position sensors
  • Remote security
  • Medical monitors
  • Battery-powered consumer equipment
  • Hazard detectors

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • PSRR: 100 dB minimum
  • CMRR: 105 dB typical
  • Very low supply current: 10 μA per amplifier maximum
  • 1.8 V to 5 V single-supply or ±0.9 V to ±2.5 V dual-supply operation
  • Rail-to-rail input and output
  • 3 mV offset voltage maximum
  • Very low input bias current: 0.5 pA typical

Pin Configuration for ADA4505-4

Подобная продукция

  • ADA4500-2 : available in a dual channel version offering lower offset, drift, and voltage noise, higher bandwidth and slew rate, output drive, and CMRR in a zero-crossover precision Op Amp
  • AD8505, AD8506, AD8508: available in single, dual and quad channel versions offering lower supply current with the rail-to-rail linearity of a zero-crossover Op Amp.

Документация

Наименование Тип контента Тип файлов
ADA4505-1/ADA4505-2/ADA4505-4: 10 μA, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifiers Data Sheet (Rev D, 07/2010) (pdf, 833 kB) Технические описания PDF
Low Power Amplifiers Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADA4505 SPICE Macro Model Модели SPICE HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-4 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-4RUZ Статус: Prodn QUAD 14-Lead TSSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn QUAD R-14 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.