Добавить в Мастер Структурных Схем

AD8606:  Precision, Low Noise, RRIO, CMOS Op Amp (Dual)

Информация о продукте

Статус продукта:Производство

The AD8605, AD8606, and AD8608 are single, dual, and quad rail-to-rail input and output, single-supply amplifiers. They feature very low offset voltage, low input voltage and current noise, and wide signal bandwidth. They use the Analog Devices, Inc. patented DigiTrim® trimming technique, which achieves superior precision without laser trimming.

The combination of low offsets, low noise, very low input bias currents, and high speed makes these amplifiers useful in a wide variety of applications. Filters, integrators, photodiode amplifiers, and high impedance sensors all benefit from the combination of performance features. Audio and other ac applications benefit from the wide bandwidth and low distortion. Applications for these amplifiers include optical control loops, portable and loop-powered instrumentation, and audio amplification for portable devices.

The AD8605, AD8606, and AD8608 are specified over the extended industrial temperature range (−40°C to +125°C). The AD8605 single is available in 5-lead SOT-23 and 5-ball WLCSP packages. The AD8606 dual is available in an 8-lead MSOP, an 8-ball WLSCP, and a narrow SOIC surface-mounted package. The AD8608 quad is available in a 14-lead TSSOP package and a narrow 14-lead SOIC package. The 5-ball and 8-ball WLCSP offer the smallest available footprint for any surface-mounted operational amplifier. The WLCSP, SOT-23, MSOP, and TSSOP versions are available in tape-and-reel only.

    Applications
  • Photodiode amplification
  • Battery-powered instrumentation
  • Multipole filters
  • Sensors
  • Barcode scanners
  • Audio

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • Low offset voltage: 65 μV maximum
  • Low input bias currents: 1 pA maximum
  • Low noise: 8 nV/√Hz
  • Wide bandwidth: 10 MHz
  • High open-loop gain: 1000 V/mV
  • Unity gain stable
  • Single-supply operation: 2.7 V to 5.5 V
  • 5-ball WLCSP for single (AD8605), and 8-ball WLCSP for dual (AD8606)

Pin Diagrams

Подобная продукция

  • ADA4500-2: available in a dual channel version offering similar AC and DC specifications in a high linearity, zero-crossover precision Op Amp.

Документация

Наименование Тип контента Тип файлов
AD8605/AD8606/AD8608: Precision, Low Noise, CMOS, Rail-to-Rail, Input/Output Operational Amplifiers Data Sheet (Rev N, 04/2013) (pdf, 722 kB) Технические описания PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-356: Руководство пользователя по применению и измерению характеристик операционных усилителей  (pdf, 538 kB) Статьи по применению PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Статьи по применению PDF
AN-106: 06: Коллекция примеров применения усилителей  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
AN-106: A Collection of Amp Applications  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
CN-0335: 12-Bit, 300 kSPS, Single-Supply, Fully Isolated, Data Acquisition System for ±10 V Inputs  (pdf, 270 kB) Circuit Note PDF
CN-0336: 12-Bit, 300 kSPS, Single-Supply, Fully Isolated, Data Acquisition System for 4-20 mA Inputs  (pdf, 211 kB) Circuit Note PDF
CN0303:MEMS-Based Vibration Analyzer with Frequency Response Compensation  (pdf, 275 kB) Circuit Note PDF
CN-0217: Измерение импеданса с высокой точностью при помощи 12-разрядных преобразователей импеданса  (pdf, 253 kB) Circuit Note PDF
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8606 SPICE Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8606ACBZ-REEL7 Статус: Prodn 8 ball WLCSP 8 Ind Reel, 3000 - $ 1,19 Y  Используемые материалы PCN Купить Образцы
AD8606AR Статус: Завершение продаж 8 ld SOIC 8 Ind Tube, 98 $ 1,72 $ 1,46 N  Используемые материалы PCN/ PDN Купить
AD8606AR-REEL Статус: Завершение продаж 8 ld SOIC 8 Ind Reel, 2500 - $ 1,46 N  Используемые материалы PCN/ PDN Купить
AD8606AR-REEL7 Статус: Завершение продаж 8 ld SOIC 8 Ind Reel, 1000 - $ 1,46 N  Используемые материалы PCN/ PDN Купить
AD8606ARM-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 - $ 1,46 N  Используемые материалы PCN Купить
AD8606ARMZ-R7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 - $ 1,19 Y  Используемые материалы PCN Купить
AD8606ARMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 - $ 1,19 Y  Используемые материалы PCN Купить
AD8606ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,42 $ 1,19 Y  Используемые материалы PCN Купить Образцы
AD8606ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 1,19 Y  Используемые материалы PCN Купить
AD8606ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 1,19 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-2 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-2CPZ Статус: Prodn Dual CP-8 lead LFCSP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual RM-8 lead MSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual R-8 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.