Добавить в Мастер Структурных Схем

AD8574:  Zero-Drift, Single-Supply, RRIO Quad Op Amp

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • AD8630 with higher speed and lower noise

This family of amplifiers has ultralow offset, drift, and bias current. The AD8571, AD8572, and AD8574 are single, dual, and quad amplifiers, respectively, featuring rail-to-rail input and output swings. All are guaranteed to operate from 2.7 V to 5 V single supply.

The AD857x family provides benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy. (No external capacitors are required.) Using a patented spread-spectrum, auto-zero technique, the AD857x family eliminates the intermodulation effects from interaction of the chopping function with the signal frequency in ac applications.

With an offset voltage of only 1 μV and drift of 0.005 μV/°C, the AD857x family is perfectly suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many more systems require the rail-to-rail input and output swings provided by the AD857x family.

The AD8574-EP supports defense and aerospace applications (AQEC standard)

Applications
  • Temperature sensors
  • Pressure sensors
  • Precision current sensing
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low offset voltage: 1 μV
  • Input offset drift: 0.005 μV/°C
  • Rail-to-rail input and output swing
  • 5 V/2.7 V single-supply operation
  • High gain: 145 dB typical
  • CMRR: 140 dB typical
  • PSRR: 130 dB typical
  • See data sheet for additional features

AD8574-EP Supports defense and aerospace applications (AQEC standard)

  • Download AD8574-EP Data Sheet (pdf)
  • Military temperature range
    (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12634 DSCC Drawing Number

Pin Configuration Diagram for AD8574

Подобная продукция

  • AD8628, AD8629 and AD8630 : available in single, dual and quad versions with higher speed and lower noise
  • ADA4528-1 and ADA4528-2: available in single and dual versions offering lower offset and drift, voltage noise, with higher bandwidth in a zero-drift precision Op Amp

Документация

Наименование Тип контента Тип файлов
AD8571/AD8572/AD8574: Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifiers Data Sheet  (Rev E, 03/2011) (pdf, 513 kB) Технические описания PDF
AD8574-EP: Zero-Drift, Single-Supply, Rail-to-Rail I/O Quad, Operational Amplifier Data Sheet (Rev 0, 08/2010) (pdf, 234 kB) Технические описания PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
Технические статьи HTML
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000)
Технические статьи HTML
Zero-Drift Amplifiers  (pdf, 0) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8574 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8574AR Статус: Завершение продаж 14 ld SOIC 14 Ind Tube, 56 $ 4,24 $ 3,92 N  Используемые материалы PCN/ PDN Купить
AD8574AR-REEL Статус: Завершение продаж 14 ld SOIC 14 Ind Reel, 2500 - $ 3,92 N  Используемые материалы PCN/ PDN Купить
AD8574AR-REEL7 Статус: Завершение продаж 14 ld SOIC 14 Ind Reel, 1000 - $ 3,92 N  Используемые материалы PCN/ PDN Купить
AD8574ARUZ Статус: Prodn 14 ld TSSOP 14 Ind Tube, 96 $ 3,67 $ 3,40 Y  Используемые материалы PCN Купить
AD8574ARUZ-REEL Статус: Prodn 14 ld TSSOP 14 Ind Reel, 2500 - $ 3,40 Y  Используемые материалы PCN Купить
AD8574ARZ Статус: Prodn 14 ld SOIC 14 Ind Tube, 56 $ 3,67 $ 3,40 Y  Используемые материалы PCN Купить
AD8574ARZ-REEL Статус: Prodn 14 ld SOIC 14 Ind Reel, 2500 - $ 3,40 Y  Используемые материалы PCN Купить
AD8574ARZ-REEL7 Статус: Prodn 14 ld SOIC 14 Ind Reel, 1000 - $ 3,40 Y  Используемые материалы PCN Купить
AD8574TRU-EP Статус: Prodn 14 ld TSSOP 14 Mil Tube, 96 $ 8,48 $ 7,84 N  Используемые материалы Уведомить меня Купить
AD8574TRU-EP-RL Статус: Prodn 14 ld TSSOP 14 Mil Reel, 2500 - $ 7,84 N  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-4 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad R-14 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.