Добавить к Мастеру создания структурных схем

ADA4096-2:  30 V, Micropower, Overvoltage Protection, RRIO Dual Op Amp

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADA4096-2 dual and ADA4096-4 quad operational amplifiers feature micropower operation and rail-to-rail input and output ranges. The extremely low power requirements and guaranteed operation from 3 V to 30 V make these amplifiers perfectly suited to monitor battery usage and to control battery charging. Their dynamic performance, including 27 nV/√Hz voltage noise density, recommends them for battery-powered audio applications. Capacitive loads to 200 pF are handled without oscillation.

The ADA4096-2 and ADA4096-4 have overvoltage protection inputs and diodes that allow the voltage input to extend 32 V above and below the supply rails, making this device ideal for robust industrial applications. The ADA4096-2 and ADA4096-4 feature a unique input stage that allows the input voltage to exceed either supply safely without any phase reversal or latch-up; this is called overvoltage protection, or OVP.

The dual ADA4096-2 is available in 8-lead LFCSP (2 mm × 2 mm) and 8 lead MSOP packages. The ADA4096-4 is available in 16-lead LFCSP (3 mm × 3 mm) and 14 lead TSSOP packages. The ADA4096-2W is qualified for automotive applications and is available in an 8-lead MSOP package.

The ADA409x family is specified over the extended industrial temperature range (−40°C to +125°C) and is part of the growing selection of 30 V, low power op amps from Analog Devices, Inc.

APPLICATIONS

  • Battery monitoring
  • Sensor conditioners
  • Portable power supply control
  • Portable instrumentation

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Input overvoltage protection,
    32 V above and below the supply rails
  • No phase reversal for input voltage up to ±32 V beyond the power supply
  • Rail-to-rail input and output swing
  • Low power: 60 μA per
    amplifier typical
  • Unity-gain bandwidth
    800 kHz typ @ VSY = ±15 V
    550 kHz typ @ VSY = ±5 V
    465 kHz typ @ VSY = ±1.5 V
  • Single-supply operation:
    3 V to 30 V
  • Low offset voltage:
    300 µV maximum
  • Large signal voltage gain:
    120 dB typical
  • Unity-gain stable
  • Qualified for automotive applications

Pin Configuration Diagram for ADA4096-2

Подобная продукция

  • ADA4084-2: with higher speed, lower noise, lower offset, rail-to-rail input/output Op Amp.
  • AD8622 : for better offset, thermal drift, noise, and input bias current while maintaining 30 V rail-to-rail output Op Amp.

Video: ADA4096 Input OverVoltage Protection Amplifier

EDN Hot 100 products of 2011 - ADA4096

EDN Hot 100 Products of 2011EDN Hot 100 products of 2011 - ADA4096
These Dual and Quad Op Amps can eliminate or minimize the need for external overvoltage protection design and components.

Документация

Наименование Тип контента Тип файлов
ADA4096-2/ADA4096-4: 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Amplifiers Data Sheet (Rev D, 05/2013) (pdf, 1053 kB) Технические описания PDF
CN-0241: High-Side Current Sensing with Input Overvoltage Protection  (pdf, 354 kB) Circuit Note PDF
ADA4096-2: Input Over-Voltage Protection Amplifier
The video introduces ADI’s latest rail-to-rail input/output amplifier, ADA4096-2 and demonstrates how its unique input voltage protection feature helps solve the problems of protecting the input of an op amp to overvoltage conditions.
Videos HTML
Sensor Signal Conditioning - Amplifiers for Signal Conditioning  (PDF) Руководства по проектированию PDF
Op Amp Applications Handbook Руководства по проектированию HTML
MT-095: EMI, RFI, and Shielding Concepts  (pdf, 145 kB) Обучение PDF
MT-036: Op Amp Output Phase-Reversal and Input Over-Voltage Protection  (pdf, 653 kB) Обучение PDF
MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues  (pdf, 115 kB) Обучение PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Обучение PDF
Robust Amplifiers Provide Integrated Overvoltage Protection Журнал Analog Dialogue HTML
MS-2400: Key Benefits of Input Overvoltage Protected Op Amps in Systems  (pdf, 296 kB) Технические статьи PDF
I'm trying to save cost and printed-circuit board space. Can I use an amplifier's internal ESD diodes as clamping diodes? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Amplifier Error Budget Analysis HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
ADA4096 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADA4096-2 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть