Добавить в Мастер Структурных Схем

AD8628:  Zero-Drift, Single-Supply, RRIO Op Amp

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • ADA4528-1 low noise, zero-drift, Auto-Zero Op Amp

This amplifier has ultralow offset, drift, and bias current. The AD8628/AD8629/AD8630 are wide bandwidth auto-zero amplifiers featuring rail-to-rail input and output swing and low noise. Operation is fully specified from 2.7 V to 5 V single supply (±1.35 V to ±2.5 V dual supply).

The AD8628/AD8629/AD8630 provide benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy and low noise. No external capacitor is required. In addition, the AD8628/ AD8629/AD8630 greatly reduce the digital switching noise found in most chopper-stabilized amplifiers.

With an offset voltage of only 1 μV, drift of less than 0.005 μV/°C, and noise of only 0.5 μV p-p (0 Hz to 10 Hz), the AD8628/ AD8629/AD8630 are suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many systems can take advantage of the rail-to-rail input and output swings provided by the AD8628/AD8629/AD8630 to reduce input biasing complexity and maximize SNR.

The AD8628/AD8629/AD8630 are specified for the extended industrial temperature range (−40°C to +125°C). The AD8628 is available in tiny 5-lead TSOT, 5-lead SOT-23, and 8-lead narrow SOIC plastic packages. The AD8629 is available in the standard 8-lead narrow SOIC and MSOP plastic packages. The AD8630 quad amplifier is available in 14-lead narrow SOIC and 14-lead TSSOP plastic packages. See the Ordering Guide for automotive grades.

Applications
  • Automotive sensors
  • Pressure and position sensors
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers
  • Precision current sensing
  • Photodiode amplifiers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • Lowest auto-zero amplifier noise
  • Low offset voltage: 1 μV
  • Input offset drift: 0.002 μV/°C
  • Rail-to-rail input and output swing
  • 5 V single-supply operation
  • High gain, CMRR, and PSRR: 130 dB
  • Very low input bias current: 100 pA maximum
  • Low supply current: 1.0 mA
  • Overload recovery time: 50 μs
  • No external components required
  • Qualified for automotive applications

Pin Diagrams

Подобная продукция

  • AD8638 and AD8639: fully specified from 5 V to 16 V single supply (±2.5 V to ±8 V dual supply)
  • ADA4528-1 and ADA4528-2: available in single and dual versions offering lower offset and voltage noise, with higher bandwidth in a zero-drift precision Op Amp

Документация

Наименование Тип контента Тип файлов
AD8628/AD8629/AD8630: Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier Data Sheet (Rev K, 08/2014) (pdf, 414 kB) Технические описания PDF
AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density  (pdf, 182 kB) Статьи по применению PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Статьи по применению PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-106: 06: Коллекция примеров применения усилителей  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
AN-106: A Collection of Amp Applications  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
CN0281: Automotive SENT Interface-Based Thermocouple Temperature Sensor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller  (pdf, 288 kB) Circuit Note PDF
CN-0079: High Precision Digital-to-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, and AD8628 Auto-Zero Op Amp  (pdf) Circuit Note PDF
CN-0061: DC-Coupled, Single-Ended-to-Differential Conversion Using the AD8138 Low Distortion Differential ADC Driver and AD7357 Dual, 4.2 MSPS, 14-Bit SAR ADC  (pdf, 96 kB) Circuit Note PDF
CN-0027: Precision, Unipolar, Noninverting Configuration for the AD5547/AD5557 DAC  (pdf, 90 kB) Circuit Note PDF
CN-0026: Precision, Unipolar, Inverting Conversion Using the AD5547/AD5557 DAC  (pdf, 90 kB) Circuit Note PDF
CN-0023: Precision, Unipolar, Noninverting Configuration for the AD5546/AD5556 DAC  (pdf, 92 kB) Circuit Note PDF
CN-0022: Precision, Unipolar, Inverting Conversion Using the AD5546/AD5556 DAC  (pdf, 91 kB) Circuit Note PDF
Op Amp Applications Handbook Руководства по проектированию HTML
MT-055: Прецизионные ОУ со стабилизацией прерыванием (автоматической коррекцией нуля)  (pdf, 320 kB) Обучение PDF
MT-052: Коэффициент шума операционного усилителя: не вводите себя в заблуждение  (pdf, 60 kB) Обучение PDF
MT-050: Расчет полного выходного шума операционного усилителя для системы второго порядка  (pdf, 38 kB) Обучение PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Обучение PDF
MT-049: Расчет полного выходного шума операционного усилителя для однополюсной системы  (pdf, 40 kB) Обучение PDF
MT-048: Взаимосвязь между характеристиками шума операционного усилителя: шум 1/f, среднеквадратический шум и эквивалентная шумовая полоса  (pdf, 81 kB) Обучение PDF
MT-047: Шум операционного усилителя  (pdf, 72 kB) Обучение PDF
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions.
Webcasts WEBCAST
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part II)
This is the second part of a two-part series that explores the topic of signal noise in detail.
Webcasts WEBCAST
Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers Журнал Analog Dialogue HTML
Demystifying Auto-Zero Amplifiers Журнал Analog Dialogue HTML
MS-2062: To Chop or Auto-Zero: That Is the Question.  (pdf, 278 kB) Технические статьи PDF
Amplifiers for Signal Conditioning - Section 3  (PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung
Технические статьи PDF
MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 425 kB) Технические статьи PDF
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
Технические статьи HTML
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000)
Технические статьи HTML
Difference Amplifier Uses Digital Potentiometers
by Reza Moghimi, Analog Devices, Inc.
(EDN, May 30, 2002)
Технические статьи HTML
Zero-Drift Amplifiers  (pdf, 0) Обзор PDF
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
AD8628 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8628ARTZ-R2 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 250 $ 1,54 $ 1,54 Y  Используемые материалы PCN Купить
AD8628ARTZ-REEL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,96 Y  Используемые материалы PCN Купить Образцы
AD8628ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,11 $ 0,96 Y  Используемые материалы PCN Купить Образцы
AD8628ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 0,96 Y  Используемые материалы PCN Купить
AD8628ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 0,96 Y  Используемые материалы PCN Купить
AD8628AUJZ-R2 Статус: Prodn 5 ld TSOT 5 Ind Reel, 250 $ 1,69 $ 1,69 Y  Используемые материалы PCN Купить
AD8628AUJZ-REEL Статус: Prodn 5 ld TSOT 5 Ind Reel, 10000 - $ 0,96 Y  Используемые материалы PCN Купить
AD8628AUJZ-REEL7 Статус: Prodn 5 ld TSOT 5 Ind Reel, 3000 - $ 0,96 Y  Используемые материалы PCN Купить Образцы
AD8628WARTZ-R7 Статус: Prodn 5 ld SOT-23 5 Auto Reel, 3000 - $ 1,20 Y  Используемые материалы PCN Купить
AD8628WARTZ-RL Статус: Prodn 5 ld SOT-23 5 Auto Reel, 10000 - $ 1,20 Y  Используемые материалы PCN Купить
AD8628WARZ-R7 Статус: Prodn 8 ld SOIC 8 Auto Reel, 1000 - $ 1,20 Y  Используемые материалы PCN Купить
AD8628WARZ-RL Статус: Prodn 8 ld SOIC 8 Auto Reel, 2500 - $ 1,20 Y  Используемые материалы PCN Купить
AD8628WAUJZ-R7 Статус: Prodn 5 ld TSOT 5 Auto Reel, 3000 - $ 1,20 Y  Используемые материалы Уведомить меня Купить
AD8628WAUJZ-RL Статус: Prodn 5 ld TSOT 5 Auto Reel, 10000 - $ 1,20 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-1 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single KS-5 lead SC70 Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single RJ-5 lead SOT23 Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single RM-8 lead MSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single R-8 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.