Добавить в Мастер Структурных Схем

AD8508:  20 µA Maximum, RRIO, Zero Input Crossover Distortion Quad Op Amp

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8505/AD8506/AD8508 are single, dual, and quad micro-power amplifiers featuring rail-to-rail input/output swings while operating from a single 1.8 V to 5 V power supply or from dual ±0.9 V to ±2.5 V power supplies. Using a new circuit technology, these amplifiers offer zero input crossover distortion (excellent PSRR and CMRR performance) and low bias current while operating with a supply current of less than 20 μA per amplifier. This amplifier family offers the lowest noise in its power class.

This combination of features makes the AD8505/AD8506/AD8508 amplifiers ideal choices for battery-powered applications because they minimize errors due to power supply voltage variations over the lifetime of the battery and maintain high CMRR even for a rail-to-rail input op amp. Remote battery-powered sensors, handheld instrumentation, consumer equipment, hazard detection (for example, smoke, fire, and gas), and patient monitors can benefit from the features of the AD8505/AD8506/AD8508 amplifiers.

The AD8505/AD8506/AD8508 are specified for both the industrial temperature range of −40°C to +85°C and the extended industrial temperature range of −40°C to +125°C. The AD8505 single ampli-fier is available in a tiny 5-lead SOT-23 package. The AD8506 dual amplifier is available in 8-lead MSOP and 8-ball WLCSP packages. The AD8508 quad amplifier is available in 14-lead TSSOP and 14-ball WLCSP packages. The AD8505/AD8506/AD8508 are members of a growing series of zero crossover distortion op amps offered by Analog Devices, Inc., including the ADA4505-1/ ADA4505-2/ADA4505-4, that operate from a single 1.8 V to 5 V supply or from dual ±0.9 V to ±2.5 V power supplies.

Applications

  • Pressure and position sensors
  • Remote security
  • Bio sensors
  • IR thermometers
  • Battery-powered consumer equipment
  • Hazard detectors
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • PSRR: 100 dB minimum
    • CMRR: 105 dB typical
    • Very low supply current: 20 μA per amplifier maximum
    • 1.8 V to 5 V single supply or ±0.9 V to ±2.5 V dual supply
    • Rail-to-rail input/output
    • Low noise: 45 nV/√Hz at 1 kHz
    • 2.5 mV offset voltage maximum
    • Very low input bias current: 1 pA typical

    AD8508 Pin Configuration Diagram

    Подобная продукция

    • ADA4500-2: offering lower offset, drift, and voltage noise, higher speed, output drive, and CMRR in a zero-crossover precision Op Amp.
    • ADA4505-1, ADA4505-2, ADA4505-4: available in single, dual and quad channel counts, at 50 kHz and 10 µA supply current with rail-to-rail linearity of a zero-crossover Op Amp.

    Документация

    Наименование Тип контента Тип файлов
    AD8505/AD8506/AD8508: 20 μA Maximum, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifiers Data Sheet (Rev E, 05/2010) (pdf, 634 kB) Технические описания PDF
    Low Power Amplifiers Обзор HTML
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    AD8508 SPICE Macro Model Модели SPICE HTML
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
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    EVAL-OPAMP-4 Evaluation Board
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-PRAOPAMP-4RUZ Статус: Prodn QUAD 14-Lead TSSOP Evaluation Board $ 20,19 Да -
    EVAL-PRAOPAMP-4RZ Статус: Prodn QUAD R-14 lead SOIC Evaluation Board $ 20,19 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.