Добавить в Мастер Структурных Схем

OP97:  Low Power, High Precision Operational Amplifier

Информация о продукте

Статус продукта:Производство

The OP-97 is a low-power alternative to the industry-standard OP-07 precision amplifier. The OP-97 maintains the standards of performance set by the OP-07 while utilizing only 600µA supply current, less than 1/6 that of an OP-07. Offset voltage is an ultra-low 25µV, and drift over temperature is below 0.6µV/°C. External offset trimming is not required in the majority of circuits.

Improvements have been made over OP-07 specifications in several areas. Notable is bias current, which remains below 250pA over the full military temperature range. The OP-97 is ideal for use in precision long-term integrators or sample-and-hold circuits that must operate at elevated temperatures.

Common-mode rejection and power-supply rejection are also improved with the OP-97, at 114dB minimum over wider ranges of common-mode or supply voltage. Outstanding PSR, a supply range specified from ±2.25V to ±20V and the OP-97's minimal power requirements combine to make the OP-97 a preferred device for portable and battery-powered instruments.

The OP-97 conforms to the OP-07 pinout, with the null potentimeter connected between pins 1 and 8 with the wiper to V+. The OP-97 will upgrade circuit designs using 725, OP05, OP07, OP12, and 1012 type amplifiers. It may replace 741-type amplifiers in circuits without nullling or where the nulling circuitry has been removed.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • OP07 Type Performance
    Offset Voltage: 20 µV Max
    Offset Voltage Drift: 0.6 µV/°C Max
  • Very Low Bias Current
    25°C: 100 pA Max
    –55°C to +125°C: 250 pA Max
  • Low Supply Current: 600 µA Max
  • High Common-Mode Rejection: 114 dB Min
  • Extended Industrial Temperature
    Range:  –40°C to +85°C

Pin Configuration Diagram for OP97

Документация

Наименование Тип контента Тип файлов
OP97: Military Data Sheet (Rev A, 02/2001) (pdf) Технические описания PDF
OP97: Low Power, High Precision Operational Amplifier Data Sheet (Rev G, 03/2009) (pdf, 611 kB) Технические описания PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
ECG Front-End Design is Simplified with MicroConverter®
By Enrique Company-Bosch and Eckart Hartmann, Analog Devices, Inc. (Analog Dialogue, Vol 37, November 2003)
Журнал Analog Dialogue HTML
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Журнал Analog Dialogue HTML
What do I do with the "null pins" on the amplifier if I don't plan to use them? FAQs/RAQs HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-8954401PA Статус: Prodn CERDIP GLASS SEAL 8 Mil Tube, 48 $ 43,05 $ 40,90 N  Используемые материалы PCN Купить
OP97EP Статус: Завершение продаж 8 ld PDIP 8 Ind Tube, 50 $ 4,83 $ 4,37 N  Используемые материалы PCN/ PDN Купить
OP97EPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 4,26 $ 3,84 Y  Используемые материалы PCN Купить
OP97FP Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,61 $ 1,47 N  Используемые материалы PCN Купить
OP97FPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,43 $ 1,28 Y  Используемые материалы PCN Купить
OP97FS Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,61 $ 1,47 N  Используемые материалы Уведомить меня Купить
OP97FS-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 1,47 N  Используемые материалы Уведомить меня Купить
OP97FS-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 1,47 N  Используемые материалы Уведомить меня Купить
OP97FSZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,43 $ 1,28 Y  Используемые материалы Уведомить меня Купить
OP97FSZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 1,28 Y  Используемые материалы Уведомить меня Купить
OP97FSZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 1,28 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-1 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single KS-5 lead SC70 Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single RJ-5 lead SOT23 Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single RM-8 lead MSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single R-8 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.