Добавить к Мастеру создания структурных схем

OP471:  High Speed, Low Noise Quad Operational Amplifier

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • ADA4004-4 with more precision, lower noise and lower power.

The OP471 is a monolithic quad op amp featuring low-noise, 11nV/(root)Hz Max at 1kHz, excellent speed, 8V/µs typical, a gain-bandwidth of 6.5MHz, and unity-gain stability.

The OP471 has an input offset voltage under 0.8mV and an input offset voltage drift below 4µV/°C. guaranteed over the full military temperature range. Open loop gain of the OP471 is over 500,000 into a 10k Ohm load insuring outstanding gain accuracy and linearity. The input bias current is under 25nA limiting errors due to signal source resistance. The OP471's CMR of over 105dB and PSRR of under 5.6µV/V significantly reduce errors caused by ground noise and power supply fluctuations.

The OP471 offers excellent amplifier matching which is important for applications such as multiple gain blocks, low-noise instrumentation amplifiers, quad buffers and low-noise active filters.

The OP471 conforms to the industry standard 14-pin DIP pinout. It is pin compatible with the OP-11, LM 148/149, HA4741, RM4156, MC33074, TL084 and TL074 quad op amps and can be used to upgrade systems using these devices.

For applications requiring even lower voltage noise the OP470, with a voltage density of 5nV/(root)Hz Max at 1kHz, is recommended.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Excellent Speed: 8 V/µs Typ
  • Low Noise: 11 nV/√Hz @ 1 kHz Max
  • Unity-Gain Stable
  • High Gain Bandwidth: 6.5 MHz Typ
  • Low Input Offset Voltage: 0.8 mV Max
  • Low Offset Voltage Drift: 4 µV/°C Max
  • High Gain: 500 V/mV Min
  • Outstanding CMR: 105 dB Min
  • Industry Standard Quad Pinouts

Pin Configuration Diagram for OP471

Документация

Наименование Тип контента Тип файлов
OP471: High Speed, Low Noise Quad Operational Amplifier Data Sheet (Rev A, 10/2006) (pdf, 303 kB) Технические описания PDF
OP471: Military Data Sheet (Rev F, 03/2003) (pdf) Технические описания PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-357: Operational Integrators  (pdf, 272 kB) Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Информация по аэрокосмической области применения PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Информация по аэрокосмической области применения PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Информация по аэрокосмической области применения PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

OP471 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-88565022A Статус: Prodn LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $ 84,16 $ 79,96 N  Используемые материалы PCN Купить
5962-88565023A Статус: Prodn LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $ 90,89 $ 86,34 N  Используемые материалы PCN Купить
5962-8856502CA Статус: Prodn CERDIP GLASS SEAL 14 Mil Tube, 25 $ 39,56 $ 37,58 N  Используемые материалы PCN Купить
OP471GS Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 6,33 $ 5,68 N  Используемые материалы PCN Купить
OP471GS-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 5,68 N  Используемые материалы PCN Купить
OP471GSZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 5,60 $ 5,03 Y  Используемые материалы PCN Купить
OP471GSZ-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 5,03 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть