Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • AD8624 with higher precision, lower power and bias current with RRO or the OP4177 with higher speed, precision, lower power and noise.

The OP400 is the first monolithic quad operational amplifier that features OP77-type performance. Precision performance is not sacrificed with the OP400 to obtain the space and cost savings offered by quad amplifiers.

The OP400 features an extremely low input offset voltage of less than 150 μV with a drift of less than 1.2 μV/°C, guaranteed over the full military temperature range. Open-loop gain of the OP400 is more than 5 million into a 10 kΩ load, input bias current is less than 3 nA, CMR is more than 120 dB, and PSRR is less than 1.8 μV/V. On-chip Zener zap trimming is used to achieve the low input offset voltage of the OP400 and eliminates the need for offset nulling. The OP400 conforms to the industrystandard quad pinout, which does not have null terminals.

The OP400 features low power consumption, drawing less than 725 μA per amplifier. The total current drawn by this quad amplifier is less than that of a single OP07, yet the OP400 offers significant improvements over this industry-standard op amp. Voltage noise density of the OP400 is a low 11 nV/√Hz at 10 Hz, half that of most competitive devices.

The OP400 is an ideal choice for applications requiring multiple precision operational amplifiers and where low power consumption is critical.

Data Sheet, Rev. H, 1/13

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low input offset voltage: 150 μV maximum
  • Low offset voltage drift over –55°C to +125°C:
    1.2 μV/°C maximum
  • Low supply current (per amplifier):
    725 μA maximum
  • High open-loop gain: 5000 V/mV minimum
  • Input bias current: 3 nA maximum
  • Low noise voltage density: 11 nV/√Hz at 1 kHz
  • Stable with large capacitive loads:
    10 nF typical
  • Available in die form

Pin Configuration

Документация

Наименование Тип контента Тип файлов
OP400: Quad Low Offset, Low Power Operational Amplifier Data Sheet (Rev H, 01/2013) (pdf, 388 kB) Технические описания PDF
OP400: Military Data Sheet  (Rev D, 12/2002) (pdf) Технические описания PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-357: Operational Integrators  (pdf, 272 kB) Статьи по применению PDF
AN-256: Accurately Testing Op Amp Settling Times  (pdf, 106 kB) Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Журнал Analog Dialogue HTML
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Информация по аэрокосмической области применения PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Информация по аэрокосмической области применения PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Информация по аэрокосмической области применения PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OP400 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

OP400 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-8777101M3A Статус: Prodn 28 ld LCC 28 Ind Tube, 42 $ 94,52 $ 89,79 N  Используемые материалы PCN Купить
5962-8777101MCA Статус: Prodn 14 ld CerDIP 14 Ind Tube, 25 $ 41,15 $ 39,10 N  Используемые материалы PCN Купить
OP400AY Статус: Prodn 14 ld CerDIP 14 Ind Tube, 25 $ 28,04 $ 26,63 N  Используемые материалы PCN Купить
OP400EY Статус: Prodn 14 ld CerDIP 14 Ind Tube, 25 $ 12,93 $ 12,27 N  Используемые материалы PCN Купить
OP400FY Статус: Prodn 14 ld CerDIP 14 Ind Tube, 25 $ 8,75 $ 8,31 N  Используемые материалы PCN Купить
OP400GP Статус: Prodn 14 ld PDIP 14 Comm. Tube, 25 $ 6,55 $ 5,89 N  Используемые материалы PCN Купить
OP400GPZ Статус: Prodn 14 ld PDIP 14 Comm. Tube, 25 $ 5,79 $ 5,21 Y  Используемые материалы PCN Купить
OP400GS Статус: Prodn 16 ld SOIC - Wide 16 Comm. Tube, 47 $ 6,55 $ 5,89 N  Используемые материалы PCN Купить
OP400GS-REEL Статус: Prodn 16 ld SOIC - Wide 16 Comm. Reel, 1000 $ 0,00 $ 5,89 N  Используемые материалы PCN Купить
OP400GSZ Статус: Prodn 16 ld SOIC - Wide 16 Comm. Tube, 47 $ 5,79 $ 5,21 Y  Используемые материалы PCN Купить
OP400GSZ-REEL Статус: Prodn 16 ld SOIC - Wide 16 Comm. Reel, 1000 $ 0,00 $ 5,21 Y  Используемые материалы PCN Купить
OP400HPZ Статус: Prodn 14 ld PDIP 14 Ind Tube, 25 $ 6,31 $ 5,68 Y  Используемые материалы PCN Купить
OP400HS Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 7,14 $ 6,42 N  Используемые материалы PCN Купить
OP400HS-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 6,42 N  Используемые материалы PCN Купить
OP400HSZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 6,31 $ 5,68 Y  Используемые материалы PCN Купить
OP400HSZ-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 5,68 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть