Информация о продукте

Статус продукта:Производство
Новые альтернативные решения: NEW DESIGNS consider the next generation ADA4084-2 with twice the bandwidth at half the power consumption in smaller packages.

The OP184/OP284/OP484 are single, dual and quad single-supply, 4 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. They are guaranteed to operate from +3 to +36 (or ±1.5 to ±18) volts and will function with a single supply as low as +1.5 volts.

These amplifiers are superb for single supply applications requiring both ac and precision dc performance. The combination of bandwidth, low noise and precision makes the OP184/OP284/ OP484 useful in a wide variety of applications, including filters and instrumentation.

Other applications for these amplifiers include portable telecom equipment, power supply control and protection, and as amplifiers or buffers for transducers with wide output ranges. Sensors requiring a rail-to-rail input amplifier include Hall effect, piezo electric, and resistive transducers.

The ability to swing rail-to-rail at both the input and output enables designers to build multistage filters in single-supply systems and to maintain high signal-to-noise ratios.

The OP184/OP284/OP484 are specified over the HOT extended industrial (-40°C to +125°C) temperature range. The single and dual are available in 8-pin plastic DIP plus SO surface mount packages. The quad OP484 is available in 14-pin plastic DIPs and 14-lead narrow-body SO packages.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Single-Supply Operation
  • Wide Bandwidth: 4 MHz
  • Low Offset Voltage: 65 µV
  • Unity-Gain Stable
  • High Slew Rate: 4.0 V/µs
  • Low Noise: 3.9 nV/√Hz

Pin Configuration Diagram for OP284

Документация

Наименование Тип контента Тип файлов
OP184/OP284/OP484: Precision Rail-to-Rail Input and Output Operational Amplifiers Data Sheet  (Rev J, 04/2011) (pdf, 693 kB) Технические описания PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) Статьи по применению PDF
MS-2212: The Maximum Supply Current That Wasn't  (pdf, 241 kB) Технические статьи PDF
Op-Amp Issues--Noise Журнал Analog Dialogue HTML
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Журнал Analog Dialogue HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OP284 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

OP284 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
OP284EP Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 6,52 $ 5,87 N  Используемые материалы PCN Купить
OP284EPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 5,40 $ 4,84 Y  Используемые материалы PCN Купить
OP284ES Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 6,41 $ 5,78 N  Используемые материалы PCN Купить
OP284ES-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 5,78 N  Используемые материалы PCN Купить
OP284ES-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 5,78 N  Используемые материалы PCN Купить
OP284ESZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 5,20 $ 4,68 Y  Используемые материалы PCN Купить
OP284ESZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 4,68 Y  Используемые материалы PCN Купить
OP284ESZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 4,68 Y  Используемые материалы PCN Купить
OP284FS Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 4,37 $ 3,93 N  Используемые материалы PCN Купить
OP284FS-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 3,93 N  Используемые материалы PCN Купить
OP284FS-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 3,93 N  Используемые материалы PCN Купить
OP284FSZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,54 $ 3,19 Y  Используемые материалы PCN Купить
OP284FSZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 3,19 Y  Используемые материалы PCN Купить
OP284FSZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 3,19 Y  Используемые материалы PCN Купить
OP284TRZ-EP-R7 Статус: Pre-Release SOIC 150 MIL 8 Mil Reel, 1000 - - Y  Используемые материалы Уведомить меня Контакты
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть