Добавить в Мастер Структурных Схем

OP213:  Low Noise, Low Drift Single-Supply Operational Amplifiers (Dual)

Информация о продукте

Статус продукта:Производство

The OPx13 family of single-supply operational amplifiers features both low noise and drift. It has been designed for systems with internal calibration. Often these processor-based systems are capable of calibrating corrections for offset and gain, but they cannot correct for temperature drifts and noise. Optimized for these parameters, the OPx13 family can be used to take advantage of superior analog performance combined with digital correction. Many systems using internal calibration operate from unipolar supplies, usually either 5 V or 12 V. The OPx13 family is designed to operate from single supplies from 4 V to 36 V and to maintain its low noise and precision performance.

The OPx13 family is unity gain stable and has a typical gain bandwidth product of 3.4 MHz. Slew rate is in excess of 1 V/μs. Noise density is a very low 4.7 nV/√Hz, and noise in the 0.1 Hz to 10 Hz band is 120 nV p-p. Input offset voltage is guaranteed and offset drift is guaranteed to be less than 0.8 μV/°C. Input common-mode range includes the negative supply and to within 1 V of the positive supply over the full supply range. Phase reversal protection is designed into the OPx13 family for cases where input voltage range is exceeded. Output voltage swings also include the negative supply and go to within 1 V of the positive rail. The output is capable of sinking and sourcing current throughout its range and is specified with 600 Ω loads.

Digital scales and other strain gage applications benefit from the very low noise and low drift of the OPx13 family. Other applications include use as a buffer or amplifier for both analog-to-digital (ADC) and digital-to-analog (DAC) sigma-delta converters. Often these converters have high resolutions requiring the lowest noise amplifier to utilize their full potential. Many of these converters operate in either single-supply or low-supply voltage systems, and attaining the greater signal swing possible increases system performance.

The OPx13 family is specified for single 5 V and dual ±15 V operation over the XIND—extended industrial temperature range (–40°C to +85°C). They are available in PDIP and SOIC surface-mount packages.

Applications

  • Digital scales
  • Multimedia
  • Strain gages
  • Battery-powered instrumentation
  • Temperature transducer amplifier

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Single- or dual-supply operation
  • Low noise: 4.7 nV/√Hz @ 1 kHz
  • Wide bandwidth: 3.4 MHz
  • Low offset voltage: 100 μV
  • Very low drift: 0.2 μV/°C
  • Unity gain stable
  • No phase reversal

Pin Configuration Diagram for OP213

Документация

Наименование Тип контента Тип файлов
OP113/OP213/OP413: Low Noise, Low Drift Single-Supply Operational Amplifiers Data Sheet  (Rev F, 03/2007) (pdf, 479 kB) Технические описания PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Статьи по применению PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-106: 06: Коллекция примеров применения усилителей  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
AN-106: A Collection of Amp Applications  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OP213 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
OP213ES Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 8,36 $ 7,55 N  Используемые материалы PCN Купить
OP213ES-REEL Статус: Завершение продаж 8 ld SOIC 8 Ind Reel, 2500 - $ 7,55 N  Используемые материалы PCN/ PDN Купить
OP213ES-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 7,55 N  Используемые материалы PCN Купить
OP213ESZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 7,37 $ 6,66 Y  Используемые материалы PCN Купить
OP213ESZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 6,66 Y  Используемые материалы PCN Купить
OP213ESZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 6,66 Y  Используемые материалы PCN Купить
OP213FPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 2,38 $ 2,14 Y  Используемые материалы PCN Купить
OP213FS Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,69 $ 2,44 N  Используемые материалы Уведомить меня Купить
OP213FS-REEL Статус: Завершение продаж 8 ld SOIC 8 Ind Reel, 2500 - $ 2,44 N  Используемые материалы PDN Купить
OP213FS-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 2,44 N  Используемые материалы Уведомить меня Купить
OP213FSZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,38 $ 2,14 Y  Используемые материалы Уведомить меня Купить
OP213FSZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 2,14 Y  Используемые материалы Уведомить меня Купить
OP213FSZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 2,14 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-2 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-2CPZ Статус: Prodn Dual CP-8 lead LFCSP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual RM-8 lead MSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual R-8 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.