Добавить к Мастеру создания структурных схем

ADA4627-1:  36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADA4627-1/ADA4637-1 are wide bandwidth precision amplifiers featuring low noise, very low offset, drift, and bias current. The parts operate from ±5 V to ±15 V dual supply.

The ADA4627-1/ADA4637-1 provide benefits previously found in few amplifiers. These amplifiers combine the best specifications of precision dc and high speed ac op amps. The ADA4637-1 is a decompensated version of the ADA4627-1 and is stable at a noise gain of 5 or greater.

With a typical offset voltage of only 70 μV, drift of less than 1 μV/°C, and noise of only 0.86 μV p-p (0.1 Hz to 10 Hz), the ADA4627-1/ADA4637-1 are suited for applications where error sources cannot be tolerated.

The ADA4627-1/ADA4637-1 are specified for both the industrial temperature range of −25°C to +85°C and the extended industrial temperature range of −40°C to +125°C. The ADA4627-1 is available in tiny 8-lead LFCSP and 8-lead SOIC packages, and the ADA4637-1 is available in tiny 8-lead SOIC packages.

The ADA4627-1/ADA4637-1 are members of a growing series of high speed, precision op amps offered by Analog Devices, Inc.

Applications
  • High impedance sensors
  • Photo diode amplifier
  • Precision instrumentation
  • Phase-locked loop filters
  • High end, professional audio
  • DAC output amplifier
  • ATE
  • Medical
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Low offset voltage: 200 μV maximum
    • Offset drift: 1 μV/°C typical
    • Very low input bias current: 5 pA maximum
    • Extended temperature range: −40ºC to +125ºC
    • ±5 V to ±15 V dual supply
    • ADA4627-1 GBW: 19 MHz
    • ADA4637-1 GBW: 79 MHz
    • See data sheet for additional information

    Pin Diagrams

    Документация

    Наименование Тип контента Тип файлов
    ADA4627-1/ADA4637-1: 30 V, High Speed, Low Noise, Low Bias Current, JFET Operational Amplifier Data Sheet (Rev D, 10/2010) (pdf, 685 kB) Технические описания PDF
    AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
    This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
    Статьи по применению PDF
    AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
    AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Статьи по применению PDF
    AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
    Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
    Статьи по применению PDF
    AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
    So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
    Статьи по применению PDF
    AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change  (pdf, 76 kB) Статьи по применению PDF
    CN-0122: High Speed Instrumentation Amplifier Using the AD8271 Difference Amplifier and the ADA4627-1 JFET Input Op Amp  (pdf, 159 kB) Circuit Note PDF
    MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Обучение PDF
    MT-047: Op Amp Noise  (pdf, 72 kB) Обучение PDF
    Low Noise Amplifiers Обзор HTML
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
    ADIsim Design/Simulation Tools HTML
    ADA4627 SPICE Macro Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    Рекомендации по выбору продуктов и типовые проекты

    Разработаны. Протестированы. Готовы к интеграции.
    Узнать больше

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADA4627-1 Model Options
    Модели Корпуса Выводы Температурный
    диапазон
    Упаковка,
    количество
    Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    ADA4627-1ACPZ-R2 Статус: Prodn 8 ld LFCSP (3x3mm) 8 Ind Reel, 250 $ 4,42 $ 4,42 Y  Используемые материалы Уведомить меня Купить
    ADA4627-1ACPZ-R7 Статус: Prodn 8 ld LFCSP (3x3mm) 8 Ind Reel, 1500 - $ 3,47 Y  Используемые материалы Уведомить меня Купить Образцы
    ADA4627-1ACPZ-RL Статус: Prodn 8 ld LFCSP (3x3mm) 8 Ind Reel, 5000 - $ 3,47 Y  Используемые материалы Уведомить меня Купить
    ADA4627-1ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,78 $ 3,47 Y  Используемые материалы PCN Купить Образцы
    ADA4627-1ARZ-R7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 3,47 Y  Используемые материалы PCN Купить
    ADA4627-1ARZ-RL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 3,47 Y  Используемые материалы PCN Купить
    ADA4627-1BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 5,21 $ 4,78 Y  Используемые материалы PCN Купить Образцы
    ADA4627-1BRZ-R7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 4,78 Y  Используемые материалы PCN Купить
    ADA4627-1BRZ-RL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 4,78 Y  Используемые материалы PCN Купить
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    PRAOPAMP Evaluation Board
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
    EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть