Добавить к Мастеру создания структурных схем

AD8676:  Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRIO Op Amp

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8676 precision operational amplifier offers ultralow offset, drift, and voltage noise combined with very low input bias currents over the full operating temperature range. The AD8676 is a precision, wide bandwidth op amp featuring rail- to-rail output swings and very low noise. Operation is fully specified from ±5 V to ±15 V.

The AD8676 features a rail-to-rail output like that of the OP184, but with wide bandwidth and even lower voltage noise, com-bined with the precision and low power consumption like that of the industry-standard OP07 amplifier. Unlike other low noise, rail-to-rail op amps, the AD8676 has very low input bias current and low input current noise.

With typical offset voltage of only 12 μV, offset drift of 0.2 μV/°C, and noise of only 0.10 μV p-p (0.1 Hz to 10 Hz), the AD8676 is perfectly suited for applications where large error sources cannot be tolerated. Precision instrumentation, PLL and other precision filter circuits, position and pressure sensors, medical instrumentation, and strain gage amplifiers benefit greatly from the very low noise, low input bias current, and wide bandwidth. Many systems can take advantage of the low noise, dc precision, and rail-to-rail output swing provided by the AD8676 to maxi-mize SNR and dynamic range.

The smaller packages and low power consumption afforded by the AD8676 allow maximum channel density or minimum board size for space-critical equipment.

The AD8676 is specified for the extended industrial temperature range (−40°C to +125°C). The AD8676 is available in the 8-lead MSOP, and the popular 8-lead, narrow SOIC; both of which are lead-free packages. MSOP packaged devices are only available in tape and reel format.

For the single version of this ultraprecision, rail-to-rail op amp, see the AD8675 data sheet.

The AD8675 and AD8676 are members of a growing series of low noise op amps offered by Analog Devices, Inc.

Applications

  • Precision instrumentation
  • PLL filters
  • Laser diode control loops
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Very low voltage noise 2.8 nV/√Hz @ 1 kHz
  • Rail-to-rail output swing
  • Low input bias current: 2 nA maximum
  • Very low offset voltage: 12 μV typical
  • Low input offset drift: 0.6 μV/°C maximum
  • Very high gain: 120 dB
  • Wide bandwidth: 10 MHz typical
  • ±5 V to ±18 V operation

Pin Configuration Diagram for AD8676

Подобная продукция

  • Looking for lower noise and lower power alternative with similar speed? Consider the ADA4004-2.
  • Looking for For Rail-to-Rail Inputs where higher input bias currents are acceptable? Consider the ADA4084-2.
  • Looking for lower input bias currents where higher noise is acceptable? Consider the ADA4627-1 for higher speed or the ADA4610-2 for lower power.

Документация

Наименование Тип контента Тип файлов
AD8676: Ultraprecision, 36 V, 2.8 nV/√Hz Dual Rail-to-Rail Output Op Amp Data Sheet (Rev C, 08/2011) (pdf, 501 kB) Технические описания PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Статьи по применению PDF
AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) Статьи по применению PDF
CN-0257: 20-Bit, Linear, Low Noise, Precision, Unipolar +10 V DC Voltage Source  (pdf, 353 kB) Circuit Note PDF
CN-0200: 18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source  (pdf, 327 kB) Circuit Note PDF
CN-0209: Fully Programmable Universal Analog Front End for Process Control Applications  (pdf, 150 kB) Circuit Note PDF
CN0191: 20-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source  (pdf, 178 kB) Circuit Note PDF
CN-0177: 18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source  (pdf, 278 kB) Circuit Note PDF
Op-Amp Issues--Noise Журнал Analog Dialogue HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8676 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8676 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8676ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 1,97 $ 1,66 Y  Используемые материалы PCN Купить Образцы
AD8676ARMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 - $ 1,66 Y  Используемые материалы PCN Купить
AD8676ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,97 $ 1,66 Y  Используемые материалы PCN Купить Образцы
AD8676ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 1,66 Y  Используемые материалы PCN Купить
AD8676ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 1,66 Y  Используемые материалы PCN Купить
AD8676BRMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 2,53 $ 2,14 Y  Используемые материалы PCN Купить Образцы
AD8676BRMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 - $ 2,14 Y  Используемые материалы PCN Купить
AD8676BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,53 $ 2,14 Y  Используемые материалы PCN Купить
AD8676BRZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 2,14 Y  Используемые материалы PCN Купить
AD8676BRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 2,14 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть