Добавить к Мастеру создания структурных схем

AD8639:  16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8638/AD8639 are single and dual wide bandwidth, auto-zero amplifiers featuring rail-to-rail output swing and low noise. These amplifiers have very low offset, drift, and bias current. Operation is fully specified from 5 V to 16 V single supply (±2.5 V to ±8 V dual supply).

The AD8638/AD8639 provide benefits previously found only in expensive zero-drift or chopper-stabilized amplifiers. Using the Analog Devices, Inc., topology, these auto-zero amplifiers combine low cost with high accuracy and low noise. No external capacitors are required. In addition, the AD8638/AD8639 greatly reduce the digital switching noise found in most chopper- stabilized amplifiers.

With a typical offset voltage of only 3 μV, drift of 0.01 μV/°C, and noise of 1.2 μV p-p (0.1 Hz to 10 Hz), the AD8638/AD8639 are suited for applications in which error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature ranges. Many systems can take advantage of the rail-to-rail output swing provided by the AD8638/AD8639 to maximize signal-to-noise ratio (SNR).

The AD8638/AD8639 are specified for the extended industrial temperature range (−40°C to +125°C). The single AD8638 is available in tiny 5-lead SOT-23 and 8-lead SOIC packages. The dual AD8639 is available in 8-lead MSOP, 8-lead SOIC, and 8-lead LFCSP packages.

The AD8638/AD8639 are members of a growing series of auto- zero op amps offered by Analog Devices (see Table 1 in the data sheet).

Applications

  • Pressure and position sensors
  • Strain gage amplifiers Medical instrumentation
  • Thermocouple amplifiers Automotive sensors
  • Precision references
  • Precision current sensing
  • Data Sheet, Rev. C, 5/08

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Chinese data sheet available
    • Low Offset Voltage: 9 μV maximum
    • Offset drift: 0.04 μV/°C maximum
    • Rail-to-Rail output swing
    • 5 V to 16 V single-supply or ±2.5 V to ±8 V dual-supply operation
    • High gain: 136 dB typical
    • High CMRR: 133 dB typical
    • High PSRR: 143 dB typical
    • Very low input bias current: 40 pA maximum
    • Low supply current: 1.3 mA maximum

    Pin Configuration Diagram for AD8639

    Документация

    Наименование Тип контента Тип файлов
    AD8638/AD8639: 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifiers Data Sheet (Rev F, 06/2010) (pdf, 632 kB) Технические описания PDF
    AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density  (pdf, 182 kB) Статьи по применению PDF
    AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Статьи по применению PDF
    Op Amp Applications Handbook Руководства по проектированию HTML
    MT-055: Chopper Stabilized (Auto-Zero) Precision Op Amps  (pdf, 320 kB) Обучение PDF
    MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Обучение PDF
    MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Обучение PDF
    MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Обучение PDF
    MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Обучение PDF
    MT-047: Op Amp Noise  (pdf, 72 kB) Обучение PDF
    WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
    This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions.
    Webcasts WEBCAST
    WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part II)
    This is the second part of a two-part series that explores the topic of signal noise in detail.
    Webcasts WEBCAST
    Webcast: Noise Optimization in Sensor Signal Conditioning Circuits, Part III
    Expanding upon the material previously presented in "Optimizing Noise in the Sensor Signal Path" Parts I & II, this Webcast addresses some of the specific questions and areas of additional interest, raised by viewers.
    Webcasts WEBCAST
    Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers Журнал Analog Dialogue HTML
    Demystifying Auto-Zero Amplifiers Журнал Analog Dialogue HTML
    Amplifiers for Signal Conditioning - Section 3  (PDF, 397 kB)
    By Walt Kester, James Bryant, Walt Jung
    Технические статьи PDF
    MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 425 kB) Технические статьи PDF
    Demystifying Auto-Zero Amplifiers Part 2
    by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
    Технические статьи HTML
    Demystifying Auto-Zero Amplifiers Part 1
    by Eric Nolan (Analog Dialogue, March 2000)
    Технические статьи HTML
    Zero-drift Amplifiers Обзор HTML
    Zero-Drift Amplifiers  (pdf, 0) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    OpAmp Stability
    An applet for demonstrating stability effects in opamp buffers.
    Design Calculators HTML
    ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
    ADIsim Design/Simulation Tools HTML
    AD8639 SPICE Macro Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD8639 Model Options
    Модели Корпуса Выводы Температурный
    диапазон
    Упаковка,
    количество
    Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    AD8639ACPZ-R2 Статус: Prodn 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 250 $ 2,65 $ 2,65 Y  Используемые материалы Уведомить меня Купить
    AD8639ACPZ-REEL Статус: Prodn 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 5000 - $ 1,86 Y  Используемые материалы Уведомить меня Купить
    AD8639ACPZ-REEL7 Статус: Prodn 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $ 1,86 Y  Используемые материалы Уведомить меня Купить Образцы
    AD8639ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 2,24 $ 1,89 Y  Используемые материалы PCN Купить
    AD8639ARMZ-R7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 - $ 1,89 Y  Используемые материалы PCN Купить
    AD8639ARMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 - $ 1,89 Y  Используемые материалы PCN Купить
    AD8639ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,24 $ 1,89 Y  Используемые материалы Уведомить меня Купить Образцы
    AD8639ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 1,89 Y  Используемые материалы Уведомить меня Купить
    AD8639ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 1,89 Y  Используемые материалы Уведомить меня Купить
    AD8639WARZ Статус: Prodn 8 ld SOIC 8 Auto Tube, 98 $ 3,29 $ 2,78 Y  Используемые материалы PCN Купить
    AD8639WARZ-R7 Статус: Prodn 8 ld SOIC 8 Auto Reel, 1000 - $ 2,78 Y  Используемые материалы PCN Купить
    AD8639WARZ-RL Статус: Prodn 8 ld SOIC 8 Auto Reel, 2500 - $ 2,78 Y  Используемые материалы PCN Купить
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    PRAOPAMP Evaluation Board
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
    EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть