Добавить к Мастеру создания структурных схем

AD825:  Low Cost, General-Purpose High Speed JFET Amplifier

Информация о продукте

Статус продукта:Производство

The AD825 is a superbly optimized operational amplifier for high speed, low cost and dc parameters, making it ideally suited for a broad range of signal conditioning and data acquisition applications. The ac performance, gain, bandwidth, slew rate and drive capability are all very stable over temperature. The AD825 also maintains stable gain under varying load conditions.

The unique input stage has ultralow input bias current and input current noise. Signals that go to either rail on this high performance input do not cause phase reversals at the output. These features make the AD825 a good choice as a buffer for MUX outputs, creating minimal offset and gain errors.

The AD825 is fully specified for operation with dual ±5 V and ±15 V supplies. This power supply flexibility, and the low supply current of 6.5 mA with excellent ac characteristics under all supply conditions, makes the AD825 well suited for many demanding applications.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • High Speed
    41 MHz, -3 dB bandwidth
    125 V/µs slew rate
    80 ns settling time
  • Input bias current of 20 pA and noise
    current of 10 fA/√Hz
  • Fully specified power supplies: ±5 V to ±15V
  • Input voltage noise of 12 nV/√Hz
  • Low distortion: -76 dB at 1 MHz
  • High output drive capability
    Drives unlimited capacitance load
    50 mA min output current
  • No phase reversal when input is
    at rail
  • Available in 8-lead SOIC

Pin Configuration Diagram for AD825

Документация

Наименование Тип контента Тип файлов
AD825: Low Cost, General Purpose High Speed JFET Amplifier Data Sheet  (Rev F, 11/2004) (pdf, 407 kB) Технические описания PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Статьи по применению PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Статьи по применению PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Статьи по применению PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Статьи по применению PDF
AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Статьи по применению PDF
AN-108: 08: JFET-Input Amps are Unrivaled for Speed and Accuracy  (pdf, 499 kB) Статьи по применению PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Обучение PDF
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Обучение PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Обучение PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Обучение PDF
MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Обучение PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Обучение PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Обучение PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Обучение PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Обучение PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Обучение PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Обучение PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-101: Evaluation Board User Guide  (pdf, 189 kB) Руководства пользователей PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Источники энергии и преобразование HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Источники энергии и преобразование HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
AD825 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD825 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD825ACHIPS Статус: Prodn CHIPS OR DIE 0 Ind Tray, 100 $ 0,00 $ 0,00 Y  Используемые материалы Уведомить меня Контакты
AD825AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,37 $ 2,02 N  Используемые материалы Уведомить меня Купить
AD825AR-16-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 3,01 N  Используемые материалы PCN Купить
AD825AR-16-REEL7 Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 400 $ 3,56 $ 3,01 N  Используемые материалы PCN Купить Образцы
AD825AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,02 N  Используемые материалы Уведомить меня Купить
AD825AR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 2,37 $ 2,02 N  Используемые материалы Уведомить меня Купить
AD825ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,16 $ 1,84 Y  Используемые материалы Уведомить меня Купить
AD825ARZ-16 Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 3,24 $ 2,75 Y  Используемые материалы PCN Купить
AD825ARZ-16-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 2,75 Y  Используемые материалы PCN Купить
AD825ARZ-16-REEL7 Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 400 $ 3,24 $ 2,75 Y  Используемые материалы PCN Купить
AD825ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 1,84 Y  Используемые материалы Уведомить меня Купить
AD825ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 2,16 $ 1,84 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD825AR-EBZ Статус: Prodn 8-Lead SOIC Bare Evaluation Board $ 18,25 Да -
AD825ARZ Статус: Prodn 8-Lead SOIC $ 3,03 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть